JAJSP91B October 2023 – May 2024 TPSM86837 , TPSM86838
PRODUCTION DATA
The application schematic in Figure 7-1 shows the TPSM8683x 4.5V to 28V Input, 1.8V output module design meeting the requirements for 8A output. This circuit is available as the evaluation module (EVM). The sections provide the design procedure.