JAJSP91B October 2023 – May 2024 TPSM86837 , TPSM86838
PRODUCTION DATA
When the output voltage becomes higher than 125% of the target voltage, the OVP is triggered. The output is discharged after a deglitch time of 32us and both the high-side MOSFET driver and the low-side MOSFET driver turn off. When the overvoltage condition is removed, the output voltage recovers.