JAJSP91B October 2023 – May 2024 TPSM86837 , TPSM86838
PRODUCTION DATA
Table 7-1 shows the design parameters for this application.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 24V nominal, 4.5V to 28V |
Output voltage | 1.8V |
Transient response, 8A load step | ΔVOUT = ±5% |
Output ripple voltage | 20mV |
Output current rating | 8A |
Operating frequency | 800kHz |