JAJSP91B October 2023 – May 2024 TPSM86837 , TPSM86838
PRODUCTION DATA
The LC filter used as the output filter has double pole at:
At low frequencies, the overall loop gain is set by the output set-point resistor divider network and the internal gain of the device. The low frequency phase is 180 degrees. At the output filter pole frequency, the gain rolls off at a –40dB per decade rate and the phase drops rapidly. D-CAP3 control mode introduces a high frequency zero that reduces the gain roll off to –20dB per decade and increases the phase to 90 degrees one decade above the zero frequency. The inductor and capacitor for the output filter must be selected so that the double pole of Equation 7 is located below the high frequency zero but close enough that the phase boost provided by the high frequency zero provides adequate phase margin for a stable circuit. To meet this requirement, use the values recommended in Table 7-2.
Switching Frequency (kHz) | Output Voltage (V)(1) | R7 (kΩ)(2) | R8 (kΩ) | COUT (µF)(3) | C8 (pF)(4) | |
---|---|---|---|---|---|---|
Typical | Maximum | |||||
800 | 1.05 | 7.5 | 10 | 22uF × 3 | 22uF × 10 | |
1.8 | 20 | 10 | 22uF × 3 | 22uF × 10 | 30-100 (47 typical) | |
3.3 | 45.3 | 10 | 22uF × 3 | 22uF × 10 | 30-100 (47 typical) | |
5 | 73.2 | 10 | 22uF × 2 | 22uF × 10 | 30-100 (47 typical) | |
1200 | 1.05 | 7.5 | 10 | 22uF × 3 | 22uF × 10 | |
1.8 | 20 | 10 | 22uF × 3 | 22uF × 10 | 30-100 (47 typical) | |
3.3 | 45.3 | 10 | 22uF × 3 | 22uF × 10 | 30-100 (47 typical) | |
5 | 73.2 | 10 | 22uF × 2 | 22uF × 10 | 100-200 (150 typical) |
The capacitor value and ESR determines the amount of output voltage ripple. The TPSM8683x is intended for use with ceramic or other low ESR capacitors. Use Equation 8 to determine the required RMS current rating for the output capacitor.
For this design, three MuRata GRM32ER71E226KE15L 25VDC 22µF output capacitors are used so that the effective capacitance is 68µF at DC biased voltage of 1.8V.