JAJSLH7A December 2021 – November 2023 TPSM8D6C24
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VAVIN | Controller input voltage with internal LDO | 4.25 | 12 | 18 | V |
VAVIN | Controller input voltage with valid external bias applied to VDD5 | 2.95 | 12 | 18 | V |
VPVIN | Power stage input voltage with internal LDO | 4.25 | 12 | 16 | V |
VPVIN | Power stage input voltage with valid external bias applied to VDD5 | 2.95 | 12 | 16 | V |
VOUT | Output voltage range | 0.5 | 3.6 | V | |
IOUTMAX(1 phase) | Maximum continuous output current for each phase | 35 | A | ||
IOUTMAX(Total) | Maximum total continuous output current per module | 70 | A | ||
Phase | Maximum number of stackable phases | 4 | |||
TJ | Junction temperature | –40 | 125 | °C | |
TA | Ambient temperature | –40 | 105 | °C |