JAJSLH7A December 2021 – November 2023 TPSM8D6C24
PRODUCTION DATA
The TPSM8D6C24 is a highly integrated, dual synchronous step-down DC/DC module. This device is used to convert a higher DC-input voltage to a lower DC-output voltage, with a maximum output current of 35 A per output. Use the following design procedures to select key component values for single phase through four phase design. The appropriate behavioral options can be set through PMBus.