JAJSLH7A December 2021 – November 2023 TPSM8D6C24
PRODUCTION DATA
CMD Address | 24h |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format: | ULINEAR16, Absolute Only per VOUT_MODE |
Phased: | No |
NVM Backup: | EEPROM or Pin Detection |
Updates: | On-the-fly |
The VOUT_MAX command sets an upper limit on the output voltage the unit and can command regardless of any other commands or combinations. The intent of this command is to provide a safeguard against a user accidentally setting the output voltage to a possibly destructive level.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOUT_MAX (High Byte) | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOUT_MAX (Low Byte) |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:0 | VOUT_ MAX | RW | NVM | Maximum output voltage. ULINEAR16 absolute per the setting of VOUT_ MODE. Refer to the following description for data validity. |
While conversion is enabled, any output voltage change (including VOUT_COMMAND, VOUT_TRIM, and margin operations) that causes the new target voltage to be greater than the current value of VOUT_MAX cause the VOUT_MAX_MIN_WARNING fault condition. This result causes the TPSM8D6C24 to:
Although the scenario is uncommon, note that the same response results if the user attempted to program VOUT_MAX less than the current output voltage target.