JAJSPV2 august 2023 TPSM8S6C24
PRODUCTION DATA
When using a stacked configuration, bypass the VSHARE pin of each device to AGND with a 33 pF or larger capacitor. is optional since this capacitor is integarted inside module internally. This capacitor is used to prevent external noise from adding to the VSHARE signal between stacked devices.