JAJSPV2 august 2023 TPSM8S6C24
PRODUCTION DATA
CMD Address | 16h |
Write Transaction: | Send Byte |
Read Transaction: | N/A |
Format: | Data-less |
Phased: | No, PHASE = FFh only |
NVM Back-up: | No |
Updates: | Disables Regulation during RESTORE |
The RESTORE_USER_ALL command instructs the PMBus device to disable operation and copy the entire contents of the non-volatile User Store memory to the matching locations in the Operating Memory, then Overwrite Operating Memory of any commands selected in PIN_DETECT_OVERRIDE with their last read pin-detected values. The values in the Operating Memory are overwritten by the value retrieved from the User Store and Pin Detection. Any items in User Store that do not have matching locations in the Operating Memory are ignored.
To prevent storing mismatched register values to NVM, RESTORE_USER_ALL must not be used unless PHASE = FFh.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
W | W | W | W | W | W | W | W |
RESTORE_USER_ALL |
LEGEND: R/W = Read/Write; R = Read only |