JAJSKD1B November 2022 – August 2023 TRF0206-SP
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | –0.3 | 3.7 | V |
INP, INM | Input pin power | 20 | dBm | |
VPD | Power-down pin voltage | –0.3 | 3.7 | V |
TJ | Junction temperature | 150 | ºC | |
Tstg | Storage temperature | –65 | 150 | ºC |
Continuous power dissipation | See thermal information |