JAJSPT4 June 2024 TRF0208-SP
ADVANCE INFORMATION
The TRF0208-SP is a voltage-feedback fully differential amplifier (FDA) with a fixed gain by architecture. The TRF0208-SP operates best as a single-ended to differential amplifier by terminating the INM pin with a 50Ω resistor and driving the INP pin directly with no external components.
This amplifier has nonlinearity cancellation circuits that provide excellent linearity performance over a wide range of frequencies.
The output of the amplifier has a low dc impedance. Therefore, if required, the output of the amplifier can be matched to a load by adding the appropriate series resistors or attenuator pad.