JAJSKD0 December 2023 TRF1305B2
PRODUCTION DATA
Consider a zero-IF (direct down conversion) application in which an IQ demodulator is interfaced to a pair of ADCs. The TRF1305x2 is used here as an interface amplifier between the demodulator and the ADCs. The dc common-mode of the demodulator output and ADC input are different. The TRF1305x2 dc couples the demodulator to ADC without degrading the signal integrity of the signal chain.