JAJSKD0 December 2023 TRF1305B2
PRODUCTION DATA
The TRF1305x2 are packaged in a WQFN-FCRLF package that has excellent thermal properties. Connect the thermal pads underneath the devices to the thermally dissipative ground plane on the board. For good thermal design, use thermal vias to connect the thermal pad plane on the top layer of the PCB to the ground planes in the inner layers.
Limit the total power dissipation to keep the device junction temperature less than 150°C for instantaneous power, and less than 125°C for continuous power.