SLASE39 May 2014 TRF37A73
PRODUCTION DATA.
The TRF37A73 is a wideband, high performance, general purpose RF amplifier. To maximize its performance, good RF layout and grounding techniques should be employed.
The TRF37A73 device is typically placed in a system as illustrated in Figure 13.
PARAMETERS | EXAMPLE VALUES |
---|---|
Input power range | < 3 dBm |
Output power | < 18 dBm |
Operating frequency range | 1 — 6000 MHz |
The TRF37A73 is a simple to use internally matched and cascadable RF amplifier. Following the recommended RF layout with good quality RF components and local DC bypass capacitors will ensure optimal performance is achieved. TI provides various support materials including S-Parameter and ADS models to allow the design to be optimized to the user's particular performance needs.