SCBS904 August   2014 TRPGR30ATGC

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  2. 2Revision History
  3. 3Specifications
    1. 3.1 Absolute Maximum Ratings
    2. 3.2 Handling Ratings
    3. 3.3 Electrical Characteristics
  4. 4Device and Documentation Support
    1. 4.1 Documentation Support
    2. 4.2 Community Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Export Control Notice
    6. 4.6 Glossary
  5. 5Mechanical Packaging and Orderable Information
    1. 5.1 Packaging Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

3 Specifications

3.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
TA Operating temperature range -25 85 °C

3.2 Handling Ratings

MIN MAX UNIT
TSTG Storage temperature range -40 85 °C

3.3 Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TRPGR30ATGC
Functionality Read only
Memory (bits) 80 (64-bit UID + 16-bit CRC)
Memory (pages) 1
Resonance frequency 134.6 kHz
Modulation FSK (frequency shift keying) 134.2 kHz and 124.2 kHz
Transmission principle HDX (half duplex)
Power source Powered from the reader signal (battery-less)
Typical reading range ≤60 cm(1)
Typical reading time 70 ms
Case material Glass
Protection glass Hermetically sealed
EMC Programmed code is not affected by natural electromagnetic interference or x-rays
Signal penetration Transponder can be read through almost all nonmetallic material
Mechanical shock IEC 60068-2-32 free-fall drop test, 20 times from 1.5-m height
Dimensions Ø 2.12 ± 0.05 mm x 12.0 ± 0.5 mm
Weight 0.10 g
(1) Depends on RF regulation in country of use, the reader antenna configuration used, and the environmental conditions.