JAJST54F July 2007 – February 2024 TRS202E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | 4.5 | 5 | 5.5 | V | ||
VIH | Driver high-level input voltage (DIN) | 2 | V | |||
VIL | Driver low-level input voltage (DIN) | 0.8 | V | |||
VI | Driver input voltage (DIN) | 0 | 5.5 | V | ||
Receiver input voltage | –30 | 30 | ||||
TA | Operating free-air temperature | TRS202EC | 0 | 70 | °C | |
TRS202EI | –40 | 85 |