JAJST54F July 2007 – February 2024 TRS202E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –1mA | 3.5 | VCC – 0.4 | V | ||
VOL | Low-level output voltage | IOL = 1.6mA | 0.4 | V | |||
VIT+ | Positive-going input threshold voltage | VCC = 5V and TA = 25°C | 1.7 | 2.4 | V | ||
VIT– | Negative-going input threshold voltage | VCC = 5V and TA = 25°C | 0.8 | 1.2 | V | ||
Vhys | Input hysteresis (VIT+ – VIT–) | 0.2 | 0.5 | 1 | V | ||
ri | Input resistance | VI = ±3V to ±25V | 3 | 5 | 7 | kΩ |