JAJST54F July 2007 – February 2024 TRS202E
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC(2) | –0.3 | 6 | V | |
Positive charge pump voltage, V+(2) | VCC – 0.3 | 14 | V | |
Negative charge pump voltage, V– | –14 | 0.3 | V | |
Input voltage, VI | Drivers | –0.3 | V+ + 0.3 | V |
Receivers | ±30 | |||
Output voltage, VO | Drivers | V– – 0.3 | V+ + 0.3 | V |
Receivers | –0.3 | VCC + 0.3 | ||
Short-circuit duration, DOUT | Continuous | |||
Operating virtual junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |