JAJSUZ4A June 2007 – July 2024 TRS213
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | 4.5 | 5 | 5.5 | V | ||
VIH | Driver high-level input voltage | DIN | 2 | V | ||
Control high-level input voltage | EN, SHDN | 2.4 | ||||
VIL | Driver and control low-level input voltage | DIN, EN, SHDN | 0.8 | V | ||
VI | Driver and control input voltage | DIN, EN, SHDN | 0 | 5.5 | V | |
Receiver input voltage | RIN (DB package) |
–25 | 25 | |||
RIN (DW package) |
-30 | 30 | V | |||
TA | Operating free-air temperature | TRS213C | 0 | 70 | °C | |
TRS213I | –40 | 85 |