SLLS814A July 2007 – June 2015 TRS3221
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC to GND | –0.3 | 6 | V | ||
V+ to GND | –0.3 | 7 | V | ||
V– to GND | 0.3 | –7 | V | ||
V+ + |V–|(2) | 13 | V | |||
VI | Input voltage | DIN, EN, FORCEOFF, and FORCEON to GND | –0.3 | 6 | V |
RIN to GND | ±25 | ||||
VO | Output voltage | DOUT to GND | ±13.2 | V | |
ROUT to GND | –0.3 | VCC + 0.3 | |||
TJ | Junction temperature(3) | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except Pin 8 and Pin 13 | ±3000 | V |
Pin 8, Pin 13 (RS232 ports) |
±15000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | All pins | ±1500 |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
Supply voltage | VCC = 3.3 V | 3 | 3.3 | 3.6 | V | ||
VCC = 5 V | 4.5 | 5 | 5.5 | ||||
VIH | Driver high-level input voltage | DIN, FORCEOFF, FORCEON, EN |
VCC = 3.3 V | 2 | V | ||
VCC = 5 V | 2.4 | ||||||
VIL | Driver low-level input voltage | DIN, FORCEOFF, FORCEON, EN |
0.8 | V | |||
VI | Driver input voltage | DIN, FORCEOFF, FORCEON, EN |
0 | 5.5 | V | ||
Receiver input voltage | –25 | 25 | |||||
TA | Operating free-air temperature | TRS3221C | 0 | 70 | °C | ||
TRS3221I | –40 | 85 |
THERMAL METRIC(1) | TRS3221 | UNIT | ||
---|---|---|---|---|
DB (SSOP) | PW (TSSOP) | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 98.0 | 106.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 48.3 | 41.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 48.7 | 51.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.1 | 3.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 48.1 | 50.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
II | Input leakage current | FORCEOFF, FORCEON, EN | ±0.01 | ±1 | µA | |||
ICC | Supply current | Automatic power down disabled | No load, VCC = 3.3 V to 5 V |
No load, FORCEOFF and FORCEON at VCC |
0.3 | 1 | mA | |
Powered off | No load, FORCEOFF at GND | 1 | 10 | µA | ||||
Auto-powerdown enabled | No load, FORCEOFF at VCC, FORCEON at GND, All RIN are open or grounded |
1 | 10 |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = GND | 5 | 5.4 | V | |
VOL | Low-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = VCC | –5 | –5.4 | ||
IIH | High-level input current | VI = VCC | ±0.01 | ±1 | μA | ||
IIL | Low-level input current | VI at GND | ±0.01 | ±1 | |||
IOS | Short-circuit output current(2) | VCC = 3.6 V | VO = 0 V | ±35 | ±60 | mA | |
VCC = 5.5 V | VO = 0 V | ±35 | ±60 | ||||
rO | Output resistance | VCC, V+, and V– = 0 V | VO = ±2 V | 300 | 10M | Ω | |
Ioff | Output leakage current | FORCEOFF = GND | VO = ±12 V, VCC = 3 V to 3.6 V |
±25 | µA | ||
VO = ±12 V, VCC = 4.5 V to 5.5 V |
±25 |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –1 mA | VCC – 0.6 | VCC – 0.1 | V | ||
VOL | Low-level output voltage | IOL = 1.6 mA | 0.4 | ||||
VIT+ | Positive-going input threshold voltage | VCC = 3.3 V | 1.5 | 2.4 | V | ||
VCC = 5 V | 1.8 | 2.4 | |||||
VIT– | Negative-going input threshold voltage | VCC = 3.3 V | 0.6 | 1.1 | V | ||
VCC = 5 V | 0.8 | 1.4 | |||||
Vhys | Input hysteresis (VIT+ – VIT–) | 0.5 | |||||
Ioff | Output leakage current | FORCEOFF = 0 V | ±0.05 | ±10 | µA | ||
ri | Input resistance | VI = ±3 V to ±25 V | 3 | 5 | 7 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VT+(valid) | Receiver input threshold for INVALID high-level output voltage | FORCEON = GND, FORCEOFF = VCC |
2.7 | V | |||
VT–(valid) | Receiver input threshold for INVALID high-level output voltage | FORCEON = GND, FORCEOFF = VCC |
–2.7 | V | |||
VT(invalid) | Receiver input threshold for INVALID low-level output voltage | FORCEON = GND, FORCEOFF = VCC |
–0.3 | 0.3 | V | ||
VOH | INVALID high-level output voltage | IOH = –1 mA, FORCEON = GND, FORCEOFF = VCC |
VCC – 0.6 | V | |||
VOL | INVALID low-level output voltage | IOH = –1 mA, FORCEON = GND, FORCEOFF = VCC |
0.4 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | CL = 1000 pF, RL = 3 kΩ, (see Figure 3) |
150 | 250 | kbps | |||
tsk(p) | Pulse skew(2) | CL = 150 to 2500 pF, RL = 3 kΩ to 7 kΩ, (see Figure 4) |
100 | ns | |||
SR(tr) | Slew rate, transition region (see Figure 3) |
VCC = 3.3 V, RL = 3 kΩ to 7 kΩ |
CL = 150 to 1000 pF | 6 | 30 | V/μs | |
CL = 150 to 2500 pF | 4 | 30 |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 150 pF, (see Figure 5) |
150 | ns | ||
tPHL | Propagation delay time, high- to low-level output | CL = 150 pF, (see Figure 5) |
150 | ns | ||
ten | Output enable time | CL = 150 pF, RL = 3 kΩ, (see Figure 6) |
200 | ns | ||
tdis | Output disable time | CL = 150 pF, RL = 3 kΩ, (see Figure 6) |
200 | ns | ||
tsk(p) | Pulse skew(2) | See Figure 5 | 50 | ns |
PARAMETER | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|
tvalid | Propagation delay time, low- to high-level output | 1 | µs | ||
tinvalid | Propagation delay time, high- to low-level output | 30 | µs | ||
ten | Supply enable time | 100 | µs |