JAJSKR9B June 2007 – July 2021 TRS3221E
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DB or PW |
RGT |
||
C1+ | 2 |
16 |
— | Positive terminals of the voltage-doubler charge-pump capacitors |
C2+ | 5 |
2 |
— | |
C1– | 4 |
1 |
— | Negative terminals of the voltage-doubler charge-pump capacitors |
C2– | 6 |
3 |
— | |
DIN | 11 |
8 |
I | Driver input |
DOUT | 13 |
10 |
O | RS-232 driver output |
EN | 1 |
14 |
I | Low input enables receiver ROUT output. High input sets ROUT to high impedance. |
FORCEOFF | 16 |
13 |
I | Automatic power-down control input |
FORCEON | 12 |
9 |
I | Automatic power-down control input |
GND | 14 |
11 |
GND | Ground |
INVALID | 10 |
7 |
O | Invalid output pin. Output is low when all RIN inputs are unpowered. |
RIN | 8 |
5 |
I | RS-232 receiver input |
ROUT | 9 |
6 |
O | Receiver output |
VCC | 15 |
12 |
— | 3-V to 5.5-V supply voltage |
V+ | 3 |
15 |
O | 5.5-V supply generated by the charge pump |
V– | 7 |
4 |
O | –5.5-V supply generated by the charge pump |
Thermal Pad | None | Thermal Pad | - | Exposed thermal pad. Can be connected to GND or left floating. |