JAJSKR9C June 2007 – December 2024 TRS3221E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(2) | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
II | Input leakage current | FORCEOFF, FORCEON, EN |
±0.01 | ±1 | μA | |||
ICC | Supply current | Auto-powerdown disabled |
VCC = 3.3 V or 5 V, TA = 25°C |
No load, FORCEOFF and FORCEON at VCC |
0.3 | 1 | mA | |
Powered off | No load, FORCEOFF at GND |
1 | 10 | μA | ||||
Auto-powerdown enabled |
No load,
FORCEOFF at
VCC, FORCEON at GND, All RIN are open or grounded |
1 | 10 |