JAJSM73B July 2007 – June 2021 TRS3232
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | RL = 3 kΩ, | CL = 1000 pF | 150 | 250 | kbps | ||
One DOUT switching, | See Figure 7-1 | ||||||
tsk(p) | Driver Pulse skew(3) | RL = 3 kΩ to 7 kΩ, | CL = 150 to 2500 pF | 300 | ns | ||
See Figure 7-2 | |||||||
SR(tr) | Driver Slew rate, transition region (see Figure 7-1) |
RL = 3 kΩ to 7 kΩ, VCC = 5 V |
CL = 150 to 1000 pF | 6 | 30 | V/μs | |
CL = 150 to 2500 pF | 4 | 30 | |||||
tPLH | Receiver Propagation delay time, low- to high-level output | CL = 150 pF | 300 | ns | |||
tPHL | Receiver Propagation delay time, high- to low-level output | 300 | ns | ||||
tsk(p) | Receiver Pulse skew(1) | 300 | ns |