JAJSM73B July 2007 – June 2021 TRS3232
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = GND | 5 | 5.4 | V | |
VOL | Low-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = VCC | –5 | –5.4 | V | |
IIH | High-level input current | VI = VCC | ±0.01 | ±1 | μA | ||
IIL | Low-level input current | VI at GND | ±0.01 | ±1 | μA | ||
IOS(3) | Short-circuit output current | VCC = 3.6 V | VO = 0 V | ±35 | ±60 | mA | |
VCC = 5.5 V | VO = 0 V | ||||||
rO | Output resistance | VCC = 0 V, V+ = 0 V, and V– = 0 V | VO = ±2 V | 300 | 10M | Ω |