JAJSP97E April 2007 – December 2022 TRS3243E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DRIVER SECTION | |||||||
Maximum data rate | CL = 1000 pF, One DOUT switching, | RL = 3 kΩ See Figure 1 | 250 | 500 | kbit/s | ||
tsk(p) | Pulse skew(3) | CL = 150 pF to 2500 pF, | RL = 3 kΩ to 7 kΩ, See Figure 2 | 100 | ns | ||
SR(tr) | Slew rate, transition region (see Figure 1) | VCC = 3.3 V, RL = 3 kΩ to 7 kΩ, PRR = 250 kbit/s | CL = 150 pF to 1000 pF | 6 | 30 | V/μs | |
CL = 150 pF to 2500 pF | 4 | 30 | |||||
RECEIVER SECTION | |||||||
tPLH | Propagation delay time, low- to high-level output | CL = 150 pF, See Figure 7-2 | 150 | ns | |||
tPHL | Propagation delay time, high- to low-level output | 150 | ns | ||||
ten | Output enable time | CL = 150 pF, RL = 3 kΩ, See Figure 7-3 | 200 | ns | |||
tdis | Output disable time | 200 | ns | ||||
tsk(p) | Pulse skew(3) | See Figure 7-2 | 50 | ns | |||
AUTO-POWERDOWN SECTION | |||||||
tvalid | Propagation delay time, low- to high-level output | VCC = 5 V | 1 | μs | |||
tinvalid | Propagation delay time, high- to low-level output | VCC = 5 V | 30 | μs | |||
ten | Supply enable time | VCC = 5 V | 100 | μs |