JAJSFG8D December 2005 – May 2018 TS321
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIO | Input offset voltage | RS = 0, 5 V < VCC+ < 30 V
0 < VIC < (VCC+ – 1.5 V) |
TA = 25°C | 0.5 | 4 | mV | |
TA = Full range | 5 | ||||||
IIO | Input offset current | TA = 25°C | 2 | 30 | nA | ||
TA = Full range | 50 | ||||||
IIB | Input bias current(1) | TA = 25°C | 20 | 150 | nA | ||
TA = Full range | 200 | ||||||
AVD | Large-signal differential voltage amplification | VCC = 15 V, RL = 2 kΩ
VO = 1.4 V to 11.4 V |
TA = 25°C | 50 | 100 | V/mV | |
TA = Full range | 25 | ||||||
VICR | Common-mode input voltage(2) | VCC = 30 V | TA = 25°C | 0 | VCC+ – 1.5 | V | |
TA = Full range | 0 | VCC+ – 2 | |||||
VOH | High-level output voltage | VCC = 30 V
RL = 2 kΩ |
TA = 25°C | 26 | 27 | V | |
TA = Full range | 25.5 | ||||||
VCC = 30 V
RL = 10 kΩ |
TA = 25°C | 27 | 28 | ||||
TA = Full range | 26.5 | ||||||
VCC = 5 V
RL = 2 kΩ |
TA = 25°C | 3.5 | |||||
TA = Full range | 3 | ||||||
VOL | Low-level output voltage | RL = 10 kΩ | TA = 25°C | 5 | 15 | mV | |
TA = Full range | 20 | ||||||
GBP | Gain bandwidth product | VCC = 30 V, VI = 10 mV, RL = 2 kΩ
f = 100 kHz, CL = 100 pF TA = 25°C |
0.8 | MHz | |||
SR | Slew rate | VCC = 15 V, VI = 0.5 V to 3 V, RL = 2 kΩ, CL = 100 pF, unity gain,
TA = 25°C |
0.4 | V/µs | |||
φm | Phase margin | TA = 25°C | 60 | ° | |||
CMRR | Common-mode rejection ratio | RS ≤ 10 kΩ
TA = 25°C |
65 | 85 | dB | ||
ISOURCE | Output source current | VCC = 15 V, VO = 2 V, VID = 1 V
TA = 25°C |
20 | 40 | mA | ||
ISINK | Output sink current | VCC = 15 V, VID = 1 V
VO = 2 V TA = 25°C |
10 | 20 | mA | ||
VCC = 15 V, VID = 1 V
VO = 0.2 V TA = 25°C |
12 | 50 | µA | ||||
IO | Short-circuit to GND | VCC = 15 V, TA = 25°C | 40 | 60 | mA | ||
SVR | Supply-voltage rejection ratio | VCC = 5 V to 30 V, TA = 25°C | 65 | 110 | dB | ||
ICC | Total supply current | VCC = 5 V
TA = 25°C, no load |
500 | 800 | µA | ||
VCC = 30 V
TA = 25°C, no load |
600 | 900 | |||||
VCC = 5 V
TA = full range, no load |
600 | 900 | |||||
VCC = 30 V
TA = full range, no load |
1000 | ||||||
THD | Total harmonic distortion | VCC = 30 V, VO = 2 Vpp, AV = 20 dB
RL = 2 k, f = 1 kHz, CL = 100 pF, TA = 25°C |
0.015% | ||||
eN | Equivalent input noise voltage | VCC = 30 V, f = 1 kHz, RS = 100 Ω
TA = 25°C |
50 |