JAJSFG8D December 2005 – May 2018 TS321
PRODUCTION DATA.
The TS321 is specified to operate between 3 V and 30 V or a dual supply between ±1.5 V and ±15 V.
CAUTION
Supply voltages larger than 32 V for a single supply, or outside the range of ±16 V for a dual supply can permanently damage the device (see the Absolute Maximum Ratings).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout section.