JAJSGS8D January 2010 – October 2022 TS3A27518E-Q1
PRODUCTION DATA
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
ON-state resistance | ron | 0 ≤ (VNC or VNO) ≤ V+, ICOM = –32 mA, | Switch ON, See Figure 7-1 | 25°C | 2.3 V | 5.5 | 9.6 | Ω | |
Full | 11.5 | ||||||||
ON-state resistance match between channels | Δron | VNC or VNO = 1.6 V, ICOM = –32 mA, | Switch ON, See Figure 7-1 | 25°C | 2.3 V | 0.3 | 0.8 | Ω | |
Full | 0.9 | ||||||||
ON-state resistance flatness | ron(flat) | 0 ≤ (VNC or VNO) ≤ V+, ICOM = –32 mA, | Switch ON, See Figure 7-2 | 25°C | 2.3 V | 0.91 | 2.2 | Ω | |
Full | 2.3 | ||||||||
NC, NO OFF leakage current | INC(OFF), INO(OFF) | VNC or VNO = 0.5 V, VCOM = 2.3 V, or VNC or VNO = 2.3 V, VCOM = 0.5 V, | Switch OFF, See Figure 7-2 | 25°C | 2.7 V | –0.3 | 0.04 | 0.3 | μA |
Full | –6 | 6 | |||||||
INC(PWROFF), INO(PWROFF) | VNC or VNO = 0 to 2.7 V, VCOM =2.7 V to 0, or VNC or VNO = 2.7 V to 0, VCOM = 0 to 2.7 V, | 25°C | 0 V | –0.6 | 0.02 | 0.6 | |||
Full | –10 | 10 | |||||||
COM OFF leakage current | ICOM(OFF) | VNC or VNO = 0.5 V, VCOM = 2.3 V, or VNC or VNO = 2.3 V, VCOM = 0.5 V, | Switch OFF, See Figure 7-2 | 25°C | 2.7 V | –0.7 | 0.02 | 0.7 | μA |
Full | –1 | 1 | |||||||
ICOM(PWROFF) | VNC or VNO = 2.7 V to 0, VCOM = 0 to 2.7 V, or VNC or VNO = 0 to 2.7 V, VCOM = 2.7 V to 0, | 25°C | 0 V | –0.7 | 0.02 | 0.7 | |||
Full | –7.2 | 7.2 | |||||||
NC, NO ON leakage current | INO(ON), INC(ON) | VNC or VNO = 0.5 V or 2.3 V, VCOM = Open, | Switch ON, See Figure 7-3 | 25°C | 2.7 V | –2.1 | 0.03 | 2.1 | μA |
Full | –6 | 6 | |||||||
COM ON leakage current | ICOM(ON) | VNC or VNO = Open, VCOM = 0.5 V, or VNC or VNO = Open, VCOM = 2.3 V, | Switch ON, See Figure 7-3 | 25°C | 2.7 V | –2 | 0.02 | 2 | μA |
Full | –5.7 | 5.7 | |||||||
Digital Control Inputs (IN1, IN2, EN)(1) | |||||||||
Input logic high | VIH | VI = V+ or GND | Full | 2.7 V | 1.15 | 3.6 | V | ||
Input logic low | VIL | Full | 2.7 V | 0 | 0.55 | V | |||
Input leakage current | IIH, IIL | VI = V+ or 0 | 25°C | 2.7 V | -0.1 | 0.01 | 0.1 | μA | |
Full | –2.1 | 2.1 | |||||||
Dynamic | |||||||||
Turn-on time | tON | VCOM = V+, RL = 50 Ω, | CL = 35 pF, See Figure 7-5 | 25°C | 2.5 V | 17.2 | 36.8 | ns | |
Full | 2.3 V to 2.7 V | 42.5 | |||||||
Turn-off time | tOFF | VCOM = V+, RL = 50 Ω, | CL = 35 pF, See Figure 7-5 | 25°C | 2.5 V | 17.1 | 29.8 | ns | |
–40°C to 85°C | 2.3 V to 2.7 V | 34.4 | |||||||
85°C to 105°C | 38.4 | ||||||||
Break-before- make time | tBBM | VNC = VNO = V+/2, RL = 50 Ω, | CL = 35 pF, See Figure 7-6 | 25°C | 2.5 V | 4.5 | 13 | 30 | ns |
Full | 2.3 V to 2.7 V | 33.3 | |||||||
Charge injection | QC | VGEN = 0, RGEN = 0, | CL = 0.1 nF, See Figure 7-10 | 25°C | 2.5 V | 0.47 | pC | ||
NC, NO OFF capacitance | CNC(OFF), CNO(OFF) | VNC or VNO = V+ or GND, Switch OFF, | See Figure 7-4 | 25°C | 2.5 V | 13.5 | pF | ||
COM OFF capacitance | CCOM(OFF) | VNC or VNO = V+ or GND, Switch OFF, | See Figure 7-4 | 2.5 V | 9 | pF | |||
NC, NO ON capacitance | CNC(ON), CNO(ON) | VNC or VNO = V+ or GND, Switch OFF, | See Figure 7-4 | 25°C | 2.5 V | 22 | pF | ||
COM ON capacitance | CCOM(ON) | VCOM = V+ or GND, Switch ON, | See Figure 7-4 | 25°C | 2.5 V | 22 | pF | ||
Digital input capacitance | CI | VI = V+ or GND | See Figure 7-4 | 25°C | 2.5 V | 2 | pF | ||
Bandwidth | BW | RL = 50 Ω, | Switch ON, See Figure 7-6 | 25°C | 2.5 V | 240 | MHz | ||
OFF isolation | OISO | RL = 50 Ω, f = 10 MHz, | Switch OFF, See Figure 7-8 | 25°C | 2.5 V | –62 | dB | ||
Crosstalk | XTALK | RL = 50 Ω, f = 10 MHz, | Switch ON, See Figure 7-9 | 25°C | 2.5 V | –62 | dB | ||
Crosstalk adjacent | XTALK(ADJ) | RL = 50 Ω, f = 10 MHz, | Switch ON, See Figure 7-9 | 25°C | 2.5 V | –71 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω, CL = 50 pF, | f = 20 Hz to 20 kHz, See Figure 7-11 | 25°C | 2.5 V | 0.06 | % | ||
Supply | |||||||||
Positive supply current | I+ | VI = V+ or GND, | Switch ON or OFF | 25°C | 2.7 V | 0.01 | 0.1 | μA | |
–40°C to 85°C | 2 | ||||||||
85°C to 105°C | 3 |