JAJSGS8D January 2010 – October 2022 TS3A27518E-Q1
PRODUCTION DATA
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
ON-state resistance | ron | 0 ≤ (VNC or VNO) ≤ V+, ICOM = –32 mA, | Switch ON, See Figure 7-1 | 25°C | 3 V | 4.4 | 6.2 | Ω | |
Full | 7.6 | ||||||||
ON-state resistance match between channels | Δron | VNC or VNO = 2.1 V, ICOM = –32 mA, | Switch ON, See Figure 7-1 | 25°C | 3 V | 0.3 | 0.7 | Ω | |
Full | 0.8 | ||||||||
ON-state resistance flatness | ron(flat) | 0 ≤ (VNC or VNO) ≤ V+, ICOM = –32 mA, | Switch ON, See Figure 7-2 | 25°C | 3 V | 0.95 | 2.1 | Ω | |
Full | 2.3 | ||||||||
NC, NO OFF leakage current | INC(OFF), INO(OFF) | VNC or VNO = 1 V, VCOM = 3 V, or VNC or VNO = 3 V, VCOM = 1 V, | Switch OFF, See Figure 7-2 | 25°C | 3.6 V | –0.5 | 0.05 | 0.5 | μA |
Full | –7 | 7 | |||||||
INC(PWROFF), INO(PWROFF) | VNC or VNO = 0 to 3.6 V, VCOM = 3.6 V to 0, or VNC or VNO = 3.6 V to 0, VCOM = 0 to 3.6 V, | 25°C | 0 V | –1 | 0.05 | 1 | |||
Full | –12 | 12 | |||||||
COM OFF leakage current | ICOM(OFF) | VNC or VNO = 3 V, VCOM = 1 V, or VNC or VNO = 1 V, VCOM = 3 V, | Switch OFF, See Figure 7-2 | 25°C | 3.6 V | –1 | 0.01 | 1 | μA |
Full | –2 | 2 | |||||||
ICOM(PWROFF) | VNC or VNO = 3.6 V to 0, VCOM = 0 to 3.6 V, or VNC or VNO = 0 to 3.6 V, VCOM = 3.6 V to 0, | 25°C | 0 V | –1 | 0.02 | 1 | |||
Full | –12 | 12 | |||||||
NC, NO ON leakage current | INO(ON), INC(ON) | VNC or VNO = 1 V, VCOM = Open, or VNC or VNO = 3 V, VCOM = Open, | Switch ON, See Figure 7-3 | 25°C | 3.6 V | –2.5 | 0.04 | 2.2 | μA |
–40°C to 85°C | –7 | 7 | |||||||
85°C to 105°C | –7.5 | 7.5 | |||||||
COM ON leakage current | ICOM(ON) | VNC or VNO = Open, VCOM = 1 V, or VNC or VNO = Open, VCOM = 3 V, | Switch ON, See Figure 7-3 | 25°C | 3.6 V | –2 | 0.03 | 2 | μA |
Full | –7 | 7 | |||||||
Digital Control Inputs (IN1, IN2, EN)(1) | |||||||||
Input logic high | VIH | Full | 3.6 V | 1.2 | 3.6 | V | |||
Input logic low | VIL | Full | 3.6 V | 0 | 0.65 | V | |||
Input leakage current | IIH, IIL | VI = V+ or 0 | 25°C | 3.6 V | –0.1 | 0.05 | 0.1 | μA | |
Full | –2.5 | 2.5 | |||||||
Dynamic | |||||||||
Turn-on time | tON | VCOM = V+, RL = 50 Ω, | CL = 35 pF, See Figure 7-5 | 25°C | 3.3 V | 18.1 | 59 | ns | |
–40°C to 85°C | 3 V to 3.6 V | 60 | |||||||
85°C to 105°C | 68 | ||||||||
Turn-off time | tOFF | VCOM = V+, RL = 50 Ω, | CL = 35 pF, See Figure 7-5 | 25°C | 3.3 V | 25.4 | 60.6 | ns | |
–40°C to 85°C | 3 V to 3.6 V | 61 | |||||||
85°C to 105°C | 70 | ||||||||
Break-before- make time | tBBM | VNC = VNO = V+/2, RL = 50 Ω, | CL = 35 pF, See Figure 7-6 | 25°C | 3.3 V | 4 | 11.1 | 22.7 | ns |
Full | 3 V to 3.6 V | 28 | |||||||
Charge injection | QC | VGEN = 0, RGEN = 0, | CL = 0.1 nF, See Figure 7-10 | 25°C | 3.3 V | 0.81 | pC | ||
NC, NO OFF capacitance | CNC(OFF), CNO(OFF) | VNC or VNO = V+ or GND, Switch OFF, | See Figure 7-4 | 25°C | 3.3 V | 13 | pF | ||
COM OFF capacitance | CCOM(OFF) | VNC or VNO = V+ or GND, Switch OFF, | See Figure 7-4 | 3.3 V | 8.5 | pF | |||
NC, NO ON capacitance | CNC(ON), CNO(ON) | VNC or VNO = V+ or GND, Switch OFF, | See Figure 7-4 | 25°C | 3.3 V | 21.5 | pF | ||
COM ON capacitance | CCOM(ON) | VCOM = V+ or GND, Switch ON, | See Figure 7-4 | 25°C | 3.3 V | 21.5 | pF | ||
Digital input capacitance | CI | VI = V+ or GND | See Figure 7-4 | 25°C | 3.3 V | 2 | pF | ||
Bandwidth | BW | RL = 50 Ω, | Switch ON, See Figure 7-6 | 25°C | 3.3 V | 240 | MHz | ||
OFF isolation | OISO | RL = 50 Ω, f = 10 MHz, | Switch OFF, See Figure 7-8 | 25°C | 3.3 V | –62 | dB | ||
Crosstalk | XTALK | RL = 50 Ω, f = 10 MHz, | Switch ON, See Figure 7-9 | 25°C | 3.3 V | –62 | dB | ||
Crosstalk adjacent | XTALK(ADJ) | RL = 50 Ω, f = 10 MHz, | Switch ON, See Figure 7-9 | 25°C | 3.3 V | –71 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω, CL = 50 pF, | f = 20 Hz to 20 kHz, See Figure 7-11 | 25°C | 3.3 V | 0.05 | % | ||
Supply | |||||||||
Positive supply current | I+ | VI = V+ or GND, | Switch ON or OFF | 25°C | 3.6 V | 0.04 | 0.3 | μA | |
–40°C to 85°C | 3 | ||||||||
85°C to 105°C | 5 |