JAJSH45F July 2006 – March 2015 TS3A4751
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | MIN | TYP(3) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | ||||||||
VCOM, VNO | Analog signal range | 0 | VCC | V | ||||
Ron | ON-state resistance | VCC = 1.8 V, ICOM = –10 mA,
VNO = 0.9 V |
25°C | 1 | 1.5 | Ω | ||
Full | 2 | |||||||
ΔRon | ON-state resistance match between channels(4) | VCC = 1.8 V, ICOM = –10 mA,
VNO = 0.9 V |
25°C | 0.09 | 0.15 | Ω | ||
Full | 0.25 | |||||||
Ron(flat) | ON-state resistance flatness(5) | VCC = 1.8 V, ICOM = –10 mA,
0 ≤ VNO ≤ VCC |
25°C | 0.7 | 0.9 | Ω | ||
Full | 1.5 | |||||||
INO(OFF) | NO
OFF leakage current(6) |
VCC = 1.95 V, VCOM = 0.15 V, 1.65 V,
VNO = 1.8 V, 0.15 V |
25°C | –1 | 0.5 | 1 | nA | |
Full | –10 | 10 | ||||||
ICOM(OFF) | COM
OFF leakage current(6) |
VCC = 1.95 V, VCOM = 0.15 V, 1.65 V,
VNO = 1.65 V, 0.15 V |
25°C | –1 | 0.5 | 1 | nA | |
Full | –10 | 10 | ||||||
ICOM(ON) | COM
ON leakage current(6) |
VCC = 1.95 V, VCOM = 0.15 V, 1.65 V,
VNO = 0.15 V, 1.65 V, or floating |
25°C | –1 | 0.01 | 1 | nA | |
Full | –3 | 3 | ||||||
DYNAMIC | ||||||||
tON | Turn-on time | VNO = 1.5 V, RL = 50 Ω,
CL = 35 pF, See Figure 1 |
25°C | 6 | 18 | ns | ||
Full | 20 | |||||||
tOFF | Turn-off time | VNO = 1.5 V, RL = 50 Ω,
CL = 35 pF, See Figure 1 |
25°C | 5 | 10 | ns | ||
Full | 12 | |||||||
QC | Charge injection | VGEN = 0, RGEN = 0, CL = 1 nF,
See Figure 5 |
25°C | 3.2 | pC | |||
CNO(OFF) | NO OFF capacitance | f = 1 MHz, See Figure 2 | 25°C | 23 | pF | |||
CCOM(OFF) | COM OFF capacitance | f = 1 MHz, See Figure 2 | 25°C | 20 | pF | |||
CCOM(ON) | COM ON capacitance | f = 1 MHz, See Figure 2 | 25°C | 43 | pF | |||
BW | Bandwidth | RL = 50 Ω, Switch ON | 25°C | 123 | MHz | |||
OISO | OFF isolation(7) | RL = 50 Ω, CL = 5 pF,
See Figure 3 |
f = 1 MHz | 25°C | –61 | dB | ||
f = 10 MHz | –36 | |||||||
XTALK | Crosstalk | RL = 50 Ω, CL = 5 pF,
See Figure 3 |
f = 10 MHz | 25°C | –95 | dB | ||
f = 100 MHz | –73 | |||||||
THD | Total harmonic distortion | f = 20 Hz to 20 kHz, VCOM = 2 VP-P | RL = 32 Ω | 25°C | 0.14% | |||
RL = 600 Ω | 0.013% | |||||||
DIGITAL CONTROL INPUTS (IN1–IN4) | ||||||||
VIH | Input logic high | Full | 1 | V | ||||
VIL | Input logic low | Full | 0.4 | V | ||||
IIN | Input leakage current | VI = 0 or VCC | 25°C | 0.1 | 5 | nA | ||
Full | –10 | 10 | ||||||
SUPPLY | ||||||||
VCC | Power-supply range | 1.6 | 3.6 | V | ||||
ICC | Positive-supply current | VI = 0 or VCC | 25°C | 0.05 | μA | |||
Full | 0.5 |