JAJSGF3 October 2018 TS3A5017-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Analog Switch | ||||||||
VD, VS | Analog signal range | 0 | V+ | V | ||||
ron | ON-state
resistance |
0 ≤ VS ≤ V+,
ID = –32 mA, |
Switch ON,
see Figure 12 |
TA = 25°C
V+ = 3 V |
11 | Ω | ||
TA = Full
V+ = 3 V |
16 | |||||||
Δron | ON-state
resistance match between channels |
VS = 2.1 V,
ID = –32 mA, |
Switch ON,
see Figure 12 |
TA = 25°C
V+ = 3 V |
1 | Ω | ||
TA = Full
V+ = 3 V |
5 | |||||||
ron(flat) | ON-state
resistance flatness |
0 ≤ VS ≤ V+,
ID = –32 mA, |
Switch ON,
see Figure 12 |
TA = 25°C
V+ = 3 V |
7 | Ω | ||
TA = Full
V+ = 3 V |
12 | |||||||
IS(OFF) | S
OFF leakage current |
VS = 1 V, VD = 3 V,
or VS = 3 V, VD = 1 V, |
Switch OFF,
see Figure 13 |
TA = 25°C
V+ = 3.6 V |
0.05 | μA | ||
TA = Full
V+ = 3.6 V |
–0.3 | 0.3 | ||||||
ISPWR(OFF) | VS = 0 to 3.6 V,
VD = 3.6 V to 0, |
TA = 25°C
V+ = 0 V |
0.5 | |||||
TA = Full
V+ = 0 V |
–10 | 10 | ||||||
ID(OFF) | D
OFF leakage current |
VS = 1 V, VD = 3 V,
or VS = 3 V, VD = 1 V, |
Switch OFF,
see Figure 13 |
TA = 25°C
V+ = 3.6 V |
0.05 | μA | ||
TA = Full
V+ = 3.6 V |
–0.3 | 0.3 | ||||||
IDPWR(OFF) | VD = 0 to 3.6 V,
VS = 3.6 V to 0, |
TA = 25°C
V+ = 0 V |
0.5 | |||||
TA = Full
V+ = 0 V |
–20 | 20 | ||||||
IS(ON) | S
ON leakage current |
VS = 1 V, VD = Open,
or VS = 3 V, VD = Open, |
Switch ON,
see Figure 14 |
TA = 25°C
V+ = 3.6 V |
0.05 | μA | ||
TA = Full
V+ = 3.6 V |
–0.3 | 0.3 | ||||||
ID(ON) | D
ON leakage current |
VD = 1 V, VS = Open,
or VD = 3 V, VS = Open, |
Switch ON,
see Figure 14 |
TA = 25°C
V+ = 3.6 V |
0.05 | μA | ||
TA = Full
V+ = 3.6 V |
–0.3 | 0.3 | ||||||
Digital Control Inputs (IN1, IN2, EN)(2) | ||||||||
VIH | Input logic high | TA = Full | 2 | V+ | V | |||
VIL | Input logic low | TA = Full | 0 | 0.8 | V | |||
IIH, IIL | Input leakage
current |
VI = V+ or 0 | TA = 25°C
V+ = 3.6 V |
0.05 | μA | |||
TA = Full
V+ = 3.6 V |
–1 | 1 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0,
CL = 0.1 nF, |
See Figure 21 | TA = 25°C
V+ = 3.3 V |
5 | pC | ||
CS(OFF) | S
OFF capacitance |
VS = V+ or GND,
Switch OFF, |
See Figure 15 | TA = 25°C
V+ = 3.3 V |
4.5 | pF | ||
CD(OFF) | D
OFF capacitance |
VD = V+ or GND,
Switch OFF, |
See Figure 15 | TA = 25°C
V+ = 3.3 V |
19 | pF | ||
CS(ON) | S
ON capacitance |
VS = V+ or GND,
Switch ON, |
See Figure 15 | TA = 25°C
V+ = 3.3 V |
27 | pF | ||
CD(ON) | D
ON capacitance |
VD = V+ or GND,
Switch ON, |
See Figure 15 | TA = 25°C
V+ = 3.3 V |
27 | pF | ||
CI | Digital input
capacitance |
VI = V+ or GND, | See Figure 15 | TA = 25°C
V+ = 3.3 V |
3 | pF | ||
BW | Bandwidth | RL = 50 Ω,
Switch ON, |
See Figure 17 | TA = 25°C
V+ = 3.3 V |
165 | MHz | ||
OISO | OFF isolation | RL = 50 Ω,
f = 1 MHz, |
See Figure 18 | TA = 25°C
V+ = 3.3 V |
–69 | dB | ||
OISO | OFF isolation | RL = 50 Ω,
f = 10 MHz, |
See Figure 18 | TA = 25°C
V+ = 3.3 V |
–49 | dB | ||
XTALK | Crosstalk | RL = 50 Ω,
f = 1 MHz, |
See Figure 19 | TA = 25°C
V+ = 3.3 V |
–69 | dB | ||
XTALK(ADJ) | Crosstalk adjacent | RL = 50 Ω,
f = 1 MHz, |
See Figure 20 | TA = 25°C
V+ = 3.3 V |
–80 | dB | ||
THD | Total harmonic
distortion |
RL = 600 Ω,
CL = 50 pF, |
f = 20 Hz to 20 kHz,
see Figure 22 |
TA = 25°C
V+ = 3.3 V |
0.25 | % | ||
Supply | ||||||||
I+ | Positive supply
current |
VI = V+ or GND, | Switch ON or OFF | TA = 25°C
V+ = 3.6 V |
2.5 | 7 | μA | |
TA = Full
V+ = 3.6 V |
10 |