JAJSG58G January 2005 – January 2019 TS3A5017
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
VD, VS | Analog signal
range |
0 | V+ | V | |||||
ron | ON-state
resistance |
0 ≤ VS ≤ V+,
ID = –24 mA, |
Switch ON,
see Figure 12 |
25°C | 2.3 V | 20.5 | 22 | Ω | |
Full | 24 | ||||||||
Δron | ON-state
resistance match between channels |
VS = 1.6 V,
ID = –24 mA, |
Switch ON,
see Figure 12 |
25°C | 2.3 V | 1 | 2 | Ω | |
Full | 3 | ||||||||
ron(flat) | ON-state
resistance flatness |
0 ≤ VS ≤ V+,
ID = –24 mA, |
Switch ON,
see Figure 12 |
25°C | 2.3 V | 16 | 18 | Ω | |
Full | 20 | ||||||||
IS(OFF) | S
OFF leakage current |
VS = 0.5 V, VD = 2.2 V,
or VS = 2.2 V, VD = 0.5 V, |
Switch OFF,
see Figure 13 |
25°C | 2.7 V | –0.1 | 0.05 | 0.1 | μA |
Full | –0.2 | 0.2 | |||||||
ISPWR(OFF) | VS = 0 to 2.7 V,
VD = 2.7 V to 0, |
25°C | 0 V | –1 | 0.5 | 1 | |||
Full | –5 | 5 | |||||||
ID(OFF) | D
OFF leakage current |
VS = 0.5 V, VD = 2.2 V,
or VS = 2.2 V, VD = 0.5V, |
Switch OFF,
see Figure 13 |
25°C | 2.7 V | –0.1 | 0.05 | 0.1 | μA |
Full | –0.2 | 0.2 | |||||||
IDPWR(OFF) | VD = 0 to 2.7 V,
VS = 2.7 V to 0, |
25°C | 0 V | –1 | 0.5 | 1 | |||
Full | –5 | 5 | |||||||
IS(ON) | S
ON leakage current |
VS = 0.5 V, VD = Open,
or VS = 2.2 V, VD = Open, |
Switch ON,
see Figure 14 |
25°C | 2.7 V | –0.1 | 0.05 | 0.1 | μA |
Full | –0.2 | 0.2 | |||||||
ID(ON) | D
ON leakage current |
VD = 0.5 V, VS = Open,
or VD = 2.2 V, VS = Open, |
Switch ON,
see Figure 14 |
25°C | 2.7 V | –0.1 | 0.05 | 0.1 | μA |
Full | –0.2 | 0.2 | |||||||
Digital Control Inputs (IN1, IN2, EN)(2) | |||||||||
VIH | Input logic high | Full | 1.7 | V+ | V | ||||
VIL | Input logic low | Full | 0 | 0.7 | V | ||||
IIH, IIL | Input leakage
current |
VI = V+ or 0 | 25°C | 2.7 V | –1 | 0.05 | 1 | μA | |
Full | –1 | 1 | |||||||
QC | Charge injection | VGEN = 0, RGEN = 0,
CL = 0.1 nF, |
See Figure 21 | 25°C | 2.5 V | pC | |||
CS(OFF) | S
OFF capacitance |
VS = V+ or GND,
Switch OFF, |
See Figure 15 | 25°C | 2.5 V | 4.5 | pF | ||
CD(OFF) | D
OFF capacitance |
VD = V+ or GND,
Switch OFF, |
See Figure 15 | 25°C | 2.5 V | 18.5 | pF | ||
CS(ON) | S
ON capacitance |
VS = V+ or GND,
Switch ON, |
See Figure 15 | 25°C | 2.5 V | 24 | pF | ||
CD(ON) | D
ON capacitance |
VD = V+ or GND,
Switch ON, |
See Figure 15 | 25°C | 2.5 V | 24 | pF | ||
CI | Digital input
capacitance |
VI = V+ or GND, | See Figure 15 | 25°C | 2.5 V | 2 | pF | ||
BW | Bandwidth | RL = 50 Ω,
Switch ON, |
See Figure 17 | 25°C | 2.5 V | 165 | MHz | ||
OISO | OFF isolation | RL = 50 Ω,
f = 1 MHz, |
See Figure 18 | 25°C | 2.5 V | –69 | dB | ||
XTALK | Crosstalk | RL = 50 Ω,
f = 1 MHz, |
See Figure 19 | 25°C | 2.5 V | –69 | dB | ||
XTALK(ADJ) | Crosstalk adjacent | RL = 50 Ω,
f = 1 MHz, |
See Figure 20 | 25°C | 2.5 V | –74 | dB | ||
THD | Total harmonic
distortion |
RL = 600 Ω,
CL = 50 pF, |
f = 20 Hz to 20 kHz,
see Figure 22 |
25°C | 2.5 V | 0.29% | |||
Supply | |||||||||
I+ | Positive supply
current |
VI = V+ or GND, | Switch ON or OFF | 25°C | 2.7 V | 2.5 | 7 | μA | |
Full | 10 |