JAJSFJ4H January 2005 – May 2018 TS3A5018
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TS3A5018 is a quad single-pole-double-throw (SPDT) solid-state analog switch. The TS3A5018, like all analog switches, is bidirectional. When powered on, each COM pin is connected to its respective NC pin. For this device, NC stands for normally closed and NO stands for normally open. The switch is enabled when EN is low. If IN is also low, COM is connected to NC. If IN is high, COM is connected to NO.
The TS3A5018 is a break-before-make switch. This means that during switching, a connection is broken before a new connection is established. The NC and NO pins are never connected to each other.