JAJSFJ4H January 2005 – May 2018 TS3A5018
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The low ON-state resistance, ON-state resistance matching, and charge injection in the TS3A5018 make this switch an excellent choice for analog signals that require minimal distortion. In addition, the low THD allows audio signals to be preserved more clearly as they pass through the device.
The 1.8-V to 3.6-V operation allows compatibility with more logic levels, and the bidirectional I/Os can pass analog signals from 0 V to V+ with low distortion.