JAJSFJ4H January 2005 – May 2018 TS3A5018
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, SSOP, TVSOP, VQFN NO. | UQFN NO. | ||
COM1 | 4 | 2 | I/O | Common path for switch |
COM2 | 7 | 5 | I/O | Common path for switch |
COM3 | 9 | 7 | I/O | Common path for switch |
COM4 | 12 | 10 | I/O | Common path for switch |
EN | 15 | 13 | I | Active-low switch enable input |
GND | 8 | 6 | — | Ground |
IN | 1 | 15 | I | Switch path selector input |
NC1 | 2 | 16 | I/O | Normally closed path for switch |
NC2 | 5 | 3 | I/O | Normally closed path for switch |
NC3 | 11 | 9 | I/O | Normally closed path for switch |
NC4 | 14 | 12 | I/O | Normally closed path for switch |
NO1 | 3 | 1 | I/O | Normally open path for switch |
NO2 | 6 | 4 | I/O | Normally open path for switch |
NO3 | 10 | 8 | I/O | Normally open path for switch |
NO4 | 13 | 11 | I/O | Normally open path for switch |
V+ | 16 | 14 | — | Supply voltage |