JAJSHA0E August 2011 – Oct 2019 TS3DS10224
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
TI recommends that the digital control pins SAI, SBI, SAO, and SBO be pulled up to VCC or down to GND to avoid undesired switch positions that could result from the floating pin. Unused pins for the signal paths INA, INB, OUTAx, OUTBx must be terminated with a 50-Ω resistor to ground to reduce signal reflections in high-speed applications.
The bandwidth performance is lower in this application (500 MHz).