JAJSUY8D September 2013 – August 2024 TS3USB3031
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
MHL SWITCH | |||||||
RON | ON-state resistance | VCC = 2.5 V, VI/O = 1.5V, ION = –8 mA (see Figure 6-1) | 5.5 | 7 | Ω | ||
ΔRON | ON-state resistance match between + and – paths | VCC = 2.5 V, VI/O = 1.5 V, ION = –8 mA | 0.1 | Ω | |||
RON (FLAT) | ON-state resistance flatness | VCC = 2.5 V, VI/O = 1.5 V to 3.3 V, ION = –8 mA | 1 | Ω | |||
IOZ | OFF leakage current | VCC = 4.3 V, Switch OFF, VMHL+/MHL– = 1.5 V to 3.3 V, VD+/D–= 0 V (see Figure 6-2) | –2 | 2 | µA | ||
IOFF | Power-off leakage current | VCC = 0 V, Power off, VMHL+/MHL– = 1.5 V to 3.3 V, VD+/D–= NC | –10 | 10 | µA | ||
ION | ON leakage current | VCC = 4.3 V, Switch ON, VMHL+/MHL– = 1.5 V to 3.3 V, VD+/D–= NC | –2 | 2 | µA | ||
USB SWITCH (USB1 and USB2) | |||||||
RON | ON-state resistance | VCC = 2.5 V, VI/O = 0.4 V, ION = –8 mA (see Figure 6-1) | 4.5 | 6 | Ω | ||
ΔRON | ON-state resistance match between + and – paths | VCC = 2.5 V, VI/O = 0.4 V, ION = –8 mA | 0.1 | Ω | |||
RON (FLAT) | ON-state resistance flatness | VCC = 2.5 V, VI/O = 0 V to 0.4 V, ION = –8 mA | 1 | Ω | |||
IOZ | OFF leakage current | VCC = 4.3 V, Switch OFF, VUSB+/USB– = 0 V to 0.4 V, VD+/D–= 0 V (see Figure 6-2) | –2 | 2 | µA | ||
IOFF | Power-off leakage current | VCC = 0 V, Switch ON or OFF, VUSB+/USB– = 0 V to 0.4 V, VD+/D–= NC | –10 | 10 | µA | ||
ION | ON leakage current | VCC = 4.3 V, Switch ON, VUSB+/USB– = 0 V to 0.4 V, VD+/D–= NC | –2 | 2 | µA | ||
DIGITAL CONTROL INPUTS (SEL) | |||||||
VIH | Input logic high | VCC = 2.5 V to 4.3 V | 1.3 | V | |||
VIL | Input logic low | VCC = 2.5 V to 4.3 V | 0.6 | V | |||
IIN | Input leakage current | VCC = 4.3 V, VI/O = 0 V to 3.6 V, VIN = 0 V to 4.3 V | –10 | 10 | µA |