SCDS328C October 2011 – August 2015 TS3USBA225
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.3 | 6.0 | V | |
VD0+, VD0-, VD1+, VD1- |
High speed differential signal voltage | –0.3 | 4.6 | V | |
VR, VL | Audio signal voltage | – 1.9 | 4.6 | V | |
IK | Analog port diode current | VI/O+ ,VI/O- < 0 | –50 | mA | |
VI | Digital input voltage (SEL1, SEL2) | –0.3 | 6.0 | V | |
IIK | Digital logic input clamp current(3) | VI < 0 | –50 | ||
ICC | Continuous current through VCC | 100 | mA | ||
IGND | Continuous current through GND | –100 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | 2.7 | 5.0 | V | |
VD0+, VD0-, VD1+, VD1- |
High speed differential signal voltage range | 0 | 4.5 | V | |
VR, VL | Audio signal voltage range when not in power-down mode | –1.8 | 4.3 V or VCC(1) | V | |
Audio signal voltage range when in power-down mode | –1 | 1 | |||
IK | Analog port diode current | VI/O+ ,VI/O- < 0 | –50 | mA | |
VI | Digital input voltage range (SEL1, SEL2) | 0 | VCC | V | |
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC (1) | TS3USBA225 | UNIT | |
---|---|---|---|
RUT (UQFN) | |||
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 118.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 45.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 47.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 47.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
MHL/USB SWITCH | |||||||
ron | ON-state resistance | VCC = 3.0 V | VI/O+,I/O- = 0.4 V, ION = 15 mA | 6.5 | 7.5 | Ω | |
Δron | ON-state resistance match between channels | VCC = 3.0 V | VI/O+,I/O- = 1.7 V, ION = 15 mA | 0.1 | Ω | ||
ron (flat) | ON-state resistance flatness | VCC = 3.0 V | VI/O+,I/O- = 0 to 1.7 V, ION = 15 mA | 0.5 | Ω | ||
IOZ | OFF leakage current | VCC = 3.6 V | Switch OFF , VI/O+,I/O- = 0 to 3.6 V, VD+/R, D-/L = 0 V |
1 | µA | ||
USB/AUDIO SWITCH | |||||||
ron | ON-state resistance | VCC = 3.0 V | SEL1 = High, SEL2 = Low, VL/R = –1.8 V, 0 V, 0.7 V, ION = –26 mA |
2.5 | 3.5 | Ω | |
Δron | ON-state resistance match between channels | VCC = 3.0 V | SEL1 = High, SEL2 = Low, VL/R = 0.7 V, ION = –26 mA |
0.1 | Ω | ||
ron (flat) | ON-state resistance flatness | VCC = 3.0 V | SEL1 = High, SEL2 = Low, VL/R = –1.8 V, 0 V, 0.7 V, ION = –26 mA |
0.1 | Ω | ||
rSHUNT | Shunt resistance | VCC = 2.7 V to 5.0 V | Switch OFF, VL/R = 0.7 V, ISHUNT = 10 mA |
100 | 200 | Ω | |
DIGITAL CONTROL INPUTS (SEL1, SEL2) | |||||||
VIH | Input logic high | VCC = 3.3 V to 5.0 V | 1.3 | V | |||
VIL | Input logic low | VCC = 2.7 V to 3.3 V | 0.25 | V | |||
VCC = 3.3 V to 5.0 V | 0.4 | ||||||
IIN | Input leakage current | VCC = 2.7 V to 5.0 V | VIN = 5.0 V | ±3 | μA | ||
VIN = 0 V | ±0.1 | ||||||
rPD1, rPD2 | Internal pulldown resistance | VCC = 2.7 V to 5.0 V | 3 | MΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
MHL/USB SWITCH | |||||||
tpd | Propagation Delay | VCC = 2.7 V or 3.3 V | 0.25 | ns | |||
tON | Turn-on time | RL = 50 Ω, CL = 35 pF | VCC = 2.7 V | 60 | ns | ||
tOFF | Turn-off time | RL = 50 Ω, CL = 35 pF | VCC = 2.7 V | 20 | ns | ||
tSK(O) | Channel-to-channel skew | VCC = 2.7 V or 3.3 V | 15 | ps | |||
tSK(P) | Skew of opposite transitions of same output | VCC = 2.7 V or 3.3 V | 15 | ps | |||
CI/O+(OFF)
CI/O-(OFF) |
OFF capacitance | VCC = 2.7 V or 3.3 V, VD0+/D0- =0 or 3.3 V |
Switch OFF | 1 | pF | ||
CI/O+(ON)
CI/O-(ON) |
ON capacitance | VCC = 2.7 V or 3.3 V, VD0+/D0- = 0 or 3.3 V |
Switch ON | 3 | pF | ||
CI | Digital input capacitance | VCC = 2.7 V or 3.3 V, VI = 0 or 3.3 V | 2.5 | pF | |||
BW | Bandwidth | VCC = 2.7 V or 3.3 V, RL = 50 Ω | Switch ON | 1.9 | GHz | ||
OISO | OFF Isolation | VCC = 2.7 V or 3.3 V, RL = 50 Ω, f = 240 MHz |
Switch OFF | -35 | dB | ||
XTALK | Crosstalk | VCC = 2.5 V or 3.3 V, RL = 50 Ω, f = 240 MHz |
Switch ON | -45 | dB | ||
USB/AUDIO SWITCH | |||||||
tON | Turn-on time | RL = 50 Ω, CL = 35 pF | VCC = 2.7 V | 40 | µs | ||
tOFF | Turn-off time | RL = 50 Ω, CL = 35 pF | VCC = 2.7 V | 15 | ns | ||
CL(OFF), CR(OFF) | L , R OFF capacitance | VCC = 2.7 V to 4.5 V, f = 20 kHz | Switch OFF | 1.0 | pF | ||
CL(ON), CR(ON) | L, R ON capacitance | VCC = 2.7 V to 4.5 V, f = 20 kHz | Switch ON | 3.5 | pF | ||
OISO | OFF Isolation | VCC = 3.3 V, RL = 50 Ω, f = 20 kHz | Switch OFF | -85 | dB | ||
XTALK | Crosstalk | VCC = 3.3 V, RL = 50 Ω, f = 20 kHz | Switch ON | -95 | dB | ||
THD | Total harmonic distortion | VCC = 3.3 V, SEL1 = High, SEL2 = Low, f = 20 Hz to 20 kHz, RL = 600 Ω, VIN = 2 Vpp |
Switch ON | 0.05% | |||
SUPPLY | |||||||
VCC | Power supply voltage | 2.7 | 5.0 | V | |||
ICC | Positive supply current | VCC = 2.7 V, 3.6 V, 5.0 V VIN= VCC or GND, VI/O = 0 V, Switch ON or OFF |
25 | 50 | µA | ||
ICC, PD | Positive supply current (Power-Down Mode) | VCC = 2.7 V, 3.6 V, 5.0 V, VI/O = 0 V, SEL1 and SEL2 = Low |
3 | 5 | µA | ||
PSRR | Power Supply Rejection Ratio | VCC = 2.7 V, 3.6 V, 5.0 V VIN = VCC +/- 200 mVpp RL = 50 Ω |
-60 | dB | |||
IOFF | Power off leakage current | VCC = 0 V, D+/R, D-/L, D0+, D0-, D1+, D1-, L, VIN = 0 to 4.5 V |
±0.1 | µA |