JAJSEO8C February 2018 – September 2019 TS3USBCA4
PRODUCTION DATA.
The TS3USBCA4 is designed to operate from a VCC range between 2.4 V and 5.5 V. The supply is recommended to be decoupled to ground via two de-coupling capacitors of 0.1 µF and 1 µF placed as close as possible to the TS3USBCA4. To ensure a POR trip during a power-down and power-on event the power supply should follow the minimum and maximum VCC rise and fall times specified in the electrical specifications section.