JAJSFW8F January 2005 – August 2018 TS5A2066
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | SYMBOL | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
Analog signal range | VCOM, VNO | 0 | VCC | V | |||||
ON-state
resistance |
ron | 0 ≤ VNO ≤ VCC,
ICOM = –8 mA, |
Switch ON,
See Figure 16 |
25°C | 2.3 V | 22 | Ω | ||
Full | 30 | ||||||||
ON-state
resistance match between channels |
Δron | VNO = 1.6 V,
ICOM = –8 mA, |
Switch ON,
SeeFigure 16 |
25°C | 2.3 V | 0.5 | 1.5 | Ω | |
Full | 5 | ||||||||
ON-state
resistance flatness |
ron(flat) | 0 ≤ VNO ≤ VCC,
ICOM = –8 mA, |
Switch ON,
See Figure 16 |
25°C | 2.3 V | 16 | 18 | Ω | |
Full | 25 | ||||||||
NO
OFF leakage current |
INO(OFF) | VNO = 0.5 V,
VCOM = 2.2 V, or VNO = 2.2 V, VCOM = 0.5 V, |
Switch OFF,
See Figure 17 |
25°C | 2.7 V | –30 | –5.5 | 30 | nA |
Full | –40 | 40 | |||||||
COM
OFF leakage current |
ICOM(OFF) | VCOM = 0.5 V,
VNO = 2.2 V, or VCOM = 2.2 V, VNO = 0.5 V, |
Switch OFF,
See Figure 17 |
25°C | 2.7 V | –50 | –7.5 | 50 | nA |
Full | –50 | 50 | |||||||
NO
ON leakage current |
INO(ON) | VNO = 0.5 V,
VCOM = Open, or VNO = 2.2 V, VCOM = Open, |
Switch ON,
See Figure 18 |
25°C | 2.7 V | –40 | –5 | 40 | nA |
Full | –40 | 40 | |||||||
COM
ON leakage current |
ICOM(ON) | VCOM = 0.5 V,
VNO = Open, or VCOM = 2.2 V, VNO = Open, |
Switch ON,
See Figure 18 |
25°C | 2.7 V | –70 | –12 | 70 | nA |
Full | –70 | 70 | |||||||
Digital Control Input (IN) | |||||||||
Input logic high | VIH | Full | VCC × 0.7 | 5.5 | V | ||||
Input logic low | VIL | Full | 0 | VCC × 0.3 | V | ||||
Input leakage current | IIH, IIL | VIN = 5.5 V or 0 | 25°C | 2.7 V | –0.1 | 0.05 | 0.1 | µA | |
Full | –1 | 1 | |||||||
Dynamic | |||||||||
Turn-on time | tON | VCOM = 1.5 V,
RL = 300 Ω, |
CL = 35 pF,
See Figure 20 |
25°C | 2.5 V | 5.7 | 6.4 | 8.1 | ns |
Full | 2.3 V to 2.7 V | 4.4 | 8.5 | ||||||
Turn-off time | tOFF | VCOM = 1.5 V,
RL = 300 Ω, |
CL = 35 pF,
See Figure 20 |
25°C | 2.5 V | 2.1 | 3.1 | 4.3 | ns |
Full | 2.3 V to 2.7 V | 1.8 | 4.8 | ||||||
Charge injection | QC | VGEN = 0,
RGEN = 0, |
CL = 0.1 nF,
See Figure 24 |
25°C | 2.5 V | 0.5 | pC | ||
NO
OFF capacitance |
CNO(OFF) | VNO = VCC or GND, | Switch OFF,
See Figure 19 |
25°C | 2.5 V | 6 | pF | ||
COM
OFF capacitance |
CCOM(OFF) | VCOM = VCC or GND, | Switch OFF,
See Figure 19 |
25°C | 2.5 V | 6 | pF | ||
NO
ON capacitance |
CNO(ON) | VNO = VCC or GND, | Switch ON,
See Figure 19 |
25°C | 2.5 V | 14 | pF | ||
COM
ON capacitance |
CCOM(ON) | VCOM = VCC or GND, | Switch ON,
See Figure 19 |
25°C | 2.5 V | 14 | pF | ||
Digital input
capacitance |
CIN | VIN = VCC or GND, | See Figure 19 | 25°C | 2.5 V | 3 | pF | ||
Bandwidth | BW | RL = 50 Ω, | Switch ON,
See Figure 21 |
25°C | 2.5 V | 300 | MHz | ||
OFF isolation | OISO | RL = 50 Ω,
f = 10 MHz, |
Switch OFF,
See Figure 22 |
25°C | 2.5 V | –68 | dB | ||
Crosstalk | XTALK | RL = 50 Ω,
f = 10 MHz, |
Switch ON,
See Figure 23 |
25°C | 2.5 V | –66 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω,
CL = 50 pF, |
f = 20 Hz to 20 kHz,
See Figure 25 |
25°C | 2.5 V | 0.35% | |||
Supply | |||||||||
Positive supply current | ICC | VIN = VCC or GND, | Switch ON or OFF | 25°C | 2.7 V | 0.1 | 1 | µA | |
Full | 5 |