JAJSEZ4E June 2015 – October 2019 TS5A22362
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
VCOM,
VNO, VNC |
Analog signal
range |
VCC – 5.5 | VCC | V | |||||
Ron | ON-state
resistance |
VNC or VNO = VCC, 1.6 V,
VCC = –5.5 V, ICOM = –100 mA |
COM to NO or NC,
see Figure 13 |
25°C | 4.5 V | 0.52 | 0.74 | Ω | |
Full | 0.83 | ||||||||
ΔRon | ON-state
resistance match between channels |
VNC or VNO = 1.6 V,
ICOM = –100 mA |
COM to NO or NC,
see Figure 13 |
25°C | 4.5 V | 0.04 | 0.23 | Ω | |
Full | 0.30 | ||||||||
Ron(flat) | ON-state
resistance flatness |
VNC or VNO = VCC, 1.6 V,
VCC = –5.5 V, ICOM = –100 mA |
COM to NO or NC,
see Figure 13 |
25°C | 4.5 V | 0.076 | 0.46 | Ω | |
Full | 0.5 | ||||||||
INC(OFF),
INO(OFF) |
NC, NO
OFF leakage current |
VNC = 4.5 V, VCC – 5.5 V,
VCOM = VCC – 5.5 V, 4.5 V, VNO = Open, COM to NO or VNO = 4.5 V, VCC – 5.5 V, VCOM = VCC – 5.5 V, 4.5 V, VNC = Open, COM to NC |
See Figure 14 | 25°C | 5.5 V | –50 | 50 | nA | |
Full | –375 | 375 | |||||||
ICOM(ON) | COM
ON leakage current |
VNC and VNO = Floating,
VCOM = VCC, VCC – 5.5 V |
See Figure 15 | 25°C | 5.5 V | –50 | 50 | nA | |
Full | –375 | 375 | |||||||
DIGITAL CONTROL INPUTS (IN) (2) | |||||||||
VIH | Input logic high | Full | 2.4 | 5.5 | V | ||||
VIL | Input logic low | 0.8 | |||||||
IIH, IIL | Input leakage current | VIN = VCC or 0 | 25°C | 5.5 V | –250 | 250 | nA | ||
Full | –250 | 250 | |||||||
DYNAMIC | |||||||||
tON | Turnon time | VCOM = VCC,
RL = 300 Ω |
CL = 35 pF,
see Figure 17 |
25°C | 5 V | 27 | 80 | ns | |
Full | 4.5 V to 5.5 V | 80 | |||||||
tOFF | Turnoff time | VCOM = VCC,
RL = 300 Ω |
CL = 35 pF,
see Figure 17 |
25°C | 5 V | 13 | 70 | ns | |
Full | 4.5 V to 5.5 V | 70 | |||||||
tBBM | Break-before-make time | VNC = VNO = VCC/2
RL = 300 Ω |
CL = 35 pF,
see Figure 18 |
25°C | 5 V | 1 | 3.5 | ns | |
QC | Charge injection | VGEN = 0,
RGEN = 0 |
CL = 1 nF,
see Figure 22 |
25°C | 5 V | 150 | pC | ||
CNC(OFF),
CNO(OFF) |
NC, NO
OFF capacitance |
VNC or VNO = VCC or
VCC – 5.5 V |
See Figure 16 | 25°C | 5 V | 70 | pF | ||
CCOM(ON) | NC, NO, COM
ON capacitance |
VCOM = VCC or GND, | See Figure 16 | 25°C | 5 V | 370 | pF | ||
CI | Digital input capacitance | VI = VCC or GND | See Figure 16 | 25°C | 5 V | 2.6 | pF | ||
BW | Bandwidth | RL = 50 Ω | See Figure 18 | 25°C | 5 V | 18.3 | MHz | ||
OISO | OFF isolation | RL = 50 Ω | f = 100 kHz,
see Figure 20 |
25°C | 5 V | –70 | dB | ||
XTALK | Crosstalk | RL = 50 Ω | f = 100 kHz,
see Figure 21 |
25°C | 5 V | –78 | dB | ||
THD | Total harmonic distortion | RL = 600 Ω,
CL = 35 pF |
f = 20 Hz to 20 kHz,
see Figure 23 |
25°C | 5 V | 0.009% | |||
SUPPLY | |||||||||
ICC | Positive
supply current |
VCOM and VIN = VCC or GND,
VNC and VNO = Floating |
25°C | 5.5 V | 0.2 | 1.3 | μA | ||
Full | 3.5 | ||||||||
VCOM = VCC – 5.5 V,
VIN = VCC or GND, VNC and VNO = Floating |
Full | 5 |