JAJSEZ4E June 2015 – October 2019 TS5A22362
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | VSON | VSSOP | DSBGA | ||
VCC | 1 | 1 | A2 | — | Power Supply |
NO1 | 2 | 2 | A3 | I/O | Normally Open (NO) signal path, Switch 1 |
COM1 | 3 | 3 | B3 | I/O | Common signal path, Switch 1 |
NC1 | 4 | 4 | C3 | I/O | Normally Closed (NC) signal path, Switch 1 |
IN1 | 5 | 5 | D3 | I | Digital control pin , Switch 1 |
GND | 6 | 6 | D2 | — | Ground |
IN2 | 7 | 7 | D1 | I | Digital control pin, Switch 2 |
NC2 | 8 | 8 | C1 | I/O | Normally Closed (NC) signal path, Switch 2 |
COM2 | 9 | 9 | B1 | I/O | Common signal path, Switch 2 |
NO2 | 10 | 10 | A1 | I/O | Normally Open (NO) signal Path, Switch 2 |