JAJSGS6F MAY 2004 – January 2019 TS5A23157
PRODUCTION DATA.
The low ON-state resistance, ON-state resistance matching, and charge injection in the TS5A23157 make this switch an excellent choice for analog signals that require minimal distortion. In addition, the low THD allows audio signals to be preserved more clearly as they pass through the device.
The 1.65-V to 5.5-V operation allows compatibility with more logic levels, and the bidirectional I/Os can pass analog signals from 0 V to V+ with low distortion. The control inputs are 5-V tolerant, allowing control signals to be present without VCC.