JAJSGS6F MAY 2004 – January 2019 TS5A23157
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V+ | Supply voltage(2) | –0.5 | 6.5 | V | |
VNC
VNO VCOM |
Analog voltage(2)(3)(4) | –0.5 | V+ + 0.5 | V | |
II/OK | Analog port diode current | VNC, VNO, VCOM < 0 or VNC, VNO, VCOM > V+ | ±50 | mA | |
INC
INO ICOM |
On-state switch current | VNC, VNO, VCOM = 0 to V+ | ±50 | mA | |
VIN | Digital input voltage(2)(3) | –0.5 | 6.5 | V | |
IIK | Digital input clamp current | VIN < 0 | –50 | mA | |
Continuous current through V+ or GND | ±100 | mA | |||
TJ | Junction Temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |