JAJSGT0B MAY 2005 – January 2019 TS5A23167
PRODUCTION DATA.
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
Analog signal range | VCOM,
VNC |
0 | V+ | V | |||||
Peak ON resistance | rpeak | 0 ≤ VNC ≤ V+,
ICOM = –100 mA, |
Switch ON,
See Figure 13 |
25°C | 4.5 V | 0.9 | 1.1 | Ω | |
Full | 1.2 | ||||||||
ON-state resistance | ron | VNC = 2.5 V,
ICOM = –100 mA, |
Switch ON,
See Figure 13 |
25°C | 4.5 V | 0.75 | 0.9 | Ω | |
Full | 1 | ||||||||
ON-state resistance
match between channels |
Δron | VNC = 2.5 V,
ICOM = –100 mA, |
Switch ON,
See Figure 13 |
25°C | 4.5 V | 0.04 | 0.1 | Ω | |
Full | 0.1 | ||||||||
ON-state resistance
flatness |
ron(flat) | 0 ≤ VNC ≤ V+,
ICOM = –100 mA, |
Switch ON,
See Figure 13 |
25°C | 4.5 V | 0.2 | Ω | ||
VNC = 1 V, 1.5 V, 2.5 V,
ICOM = –100 mA, |
Switch ON,
See Figure 13 |
25°C | 0.15 | 0.25 | |||||
Full | 0.25 | ||||||||
NC
OFF leakage current |
INC(OFF) | VNC = 1 V,
VCOM = 4.5 V, or VNC = 4.5 V, VCOM = 1 V, |
Switch OFF,
See Figure 14 |
25°C | 5.5 V | 0 V | 4 | 20 | nA |
Full | –150 | 150 | |||||||
INC(PWROFF) | VNC = 0 to 5.5 V,
VCOM = 5.5 V to 0, |
Switch OFF,
See Figure 14 |
25°C | 0 V | –10 | 0.2 | 10 | μA | |
Full | –50 | 50 | |||||||
COM
OFF leakage current |
ICOM(OFF) | VCOM = 1 V,
VNC = 4.5 V, or VCOM = 4.5 V, VNC = 1 V, |
Switch OFF,
See Figure 14 |
25°C | 5.5 V | 0 V | 4 | 20 | nA |
Full | –150 | 150 | |||||||
ICOM(PWROFF) | VCOM = 0 to 5.5 V,
VNC = 5.5 V to 0, |
Switch OFF,
See Figure 14 |
25°C | 0 V | –10 | 0.2 | 10 | μA | |
Full | –50 | 50 | |||||||
NC
ON leakage current |
INC(ON) | VNC = 1 V,
VCOM = Open, or VNC = 4.5 V, VCOM = Open, |
Switch ON,
See Figure 15 |
25°C | 5.5 V | –5 | 0.4 | 5 | nA |
Full | –50 | 50 | |||||||
COM
ON leakage current |
ICOM(ON) | VCOM = 1 V,
VNC = Open, or VCOM = 4.5 V, VNC = Open, |
Switch ON,
See Figure 15 |
25°C | 5.5 V | –5 | 0.4 | 5 | nA |
Full | –50 | 50 | |||||||
Digital Control Inputs (IN1, IN2)(2) | |||||||||
Input logic high | VIH | Full | 2.4 | 5.5 | V | ||||
Input logic low | VIL | Full | 0 | 0.8 | V | ||||
Input leakage
current |
IIH, IIL | VI = 5.5 V or 0 | 25°C | 5.5 V | –2 | 0.3 | 2 | nA | |
Full | –20 | 20 |