JAJSEJ3F June 2005 – January 2018 TS5A3159A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||||
VCOM, VNO, VNC | Analog signal | 0 | V+ | V | |||||||
rpeak | Peak ON resistance | 0 ≤ (VNO or VNC) ≤ V+,
ICOM = –100 mA, |
Switch on,
see Figure 14 |
25°C | 4.5 V | 0.8 | 1.1 | Ω | |||
Full | 1.5 | ||||||||||
ron | ON-state resistance | VNO or VNC = 2.5 V,
ICOM = –100 mA, |
Switch on,
see Figure 14 |
25°C | 4.5 V | 0.7 | 0.9 | Ω | |||
Full | 1.1 | ||||||||||
Δron | ON-state resistance match between channels | VNO or VNC = 2.5 V,
ICOM = –100 mA, |
Switch on,
see Figure 14 |
25°C | 4.5 V | 0.05 | 0.1 | Ω | |||
Full | 0.1 | ||||||||||
ron(flat) | ON-state resistance flatness | 0 ≤ (VNO or VNC) ≤ V+,
ICOM = –100 mA, |
Switch on,
see Figure 14 |
25°C | 4.5 V | 0.15 | Ω | ||||
VNO or VNC = 1 V, 1.5 V, 2.5 V,
ICOM = –100 mA, |
Switch on,
see Figure 14 |
25°C | 0.1 | 0.25 | |||||||
Full | 0.25 | ||||||||||
INC(OFF),
INO(OFF) |
NC, NO
OFF leakage current |
VNC or VNO = 1 V, VCOM = 1 V to 4.5 V, or
VNC or VNO = 4.5 V, VCOM = 1 V to 4.5 V, |
Switch off,
see Figure 15 |
25°C | 5.5 V | –20 | 2 | 20 | nA | ||
Full | –100 | 100 | |||||||||
INC(PWROFF),
INO(PWROFF) |
VNC or VNO = 0 to 5.5 V,
VCOM = 5.5 V to 0, |
Switch off,
see Figure 15 |
25°C | 0 V | –1 | 0.2 | 1 | μA | |||
Full | –20 | 20 | |||||||||
INC(ON),
INO(ON) |
NC, NO
ON leakage current |
VNC or VNO = 1 V,
VCOM = Open, or VNC or VNO = 4.5 V, VCOM = Open, |
Switch on,
see Figure 16 |
25°C | 5.5 V | –20 | 2 | 20 | nA | ||
Full | –100 | 100 | |||||||||
ICOM(PWROFF) | COM
OFF leakage current |
VNC or VNO = 0 to 5.5 V,
VCOM = 5.5 V to 0, |
Switch off,
see Figure 15 |
25° | 0 V | –1 | 0.1 | 1 | μA | ||
Full | –20 | 20 | |||||||||
ICOM(ON) | COM
ON leakage current |
VNC or VNO = Open,
VCOM = 1 V, or VNC or VNO = Open, VCOM = 4.5 V, |
Switch on,
see Figure 16 |
25°C | 5.5 V | –20 | 2 | 20 | nA | ||
Full | –100 | 100 | |||||||||
DIGITAL INPUT (IN) | |||||||||||
VIH | Input logic high | Full | 2.4 | 5.5 | V | ||||||
VIL | Input logic low | Full | 0 | 0.8 | |||||||
IIH, IIL | Input leakage current | VI = 5.5 V or 0 | 25°C | 5.5 V | –2 | 2 | nA | ||||
Full | 100 | 100 | |||||||||
DYNAMIC | |||||||||||
tON | Turnon time | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
see Figure 18 |
25°C | 5 V | 1 | 12 | 30 | ns | ||
Full | 4.5 V to 5.5 V | 1 | 35 | ||||||||
tOFF | Turnoff time | VCOM = V+,
RL = 50 Ω, |
CL = 35 pF,
see Figure 18 |
25°C | 5 V | 1 | 5 | 20 | ns | ||
Full | 4.5 V to 5.5 V | 1 | 30 | ||||||||
tBBM | Break-before-make time | VNC = VNO = V+,
RL = 50 Ω, |
CL = 35 pF,
see Figure 19 |
25°C | 5 V | 6 | ns | ||||
Full | 4.5 V to 5.5 V | 1 | 20 | ||||||||
QC | Charge injection | VGEN = 0,
RGEN = 0, |
CL = 1 nF,
see Figure 23 |
25°C | 5 V | –20 | pC | ||||
CNC(OFF),
CNO(OFF) |
NC, NO
OFF capacitance |
VNC or VNO = V+ or GND, | Switch off,
see Figure 17 |
25°C | 5 V | 18 | pF | ||||
CNC(ON),
CNO(ON) |
NC, NO
ON capacitance |
VNC or VNO = V+ or GND, | Switch on,
see Figure 17 |
25°C | 5 V | 55 | pF | ||||
CCOM(ON) | COM
ON capacitance |
VCOM = V+ or GND, | Switch on,
see Figure 17 |
25°C | 5 V | 55 | pF | ||||
CI | Digital input capacitance | VI = V+ or GND, | See Figure 17 | 25°C | 5 V | 2 | pF | ||||
BW | Bandwidth | RL = 50 Ω, | Switch on,
see Figure 20 |
25°C | 5 V | 100 | MHz | ||||
OISO | Off isolation | RL = 50 Ω,
f = 1 MHz, |
Switch off,
see Figure 21 |
25°C | 5 V | –64 | dB | ||||
XTALK | Crosstalk | RL = 50 Ω,
f = 1 MHz, |
Switch on,
see Figure 22 |
25°C | 5 V | –64 | dB | ||||
THD | Total harmonic distortion | RL = 600 Ω,
CL = 50 pF, |
f = 200 Hz to 20 kHz,
see Figure 24 |
25°C | 5 V | 0.004% | |||||
SUPPLY | |||||||||||
I+ | Positive supply current | VI = V+ or GND, | Switch on or off | 25°C | 5.5 V | 10 | 50 | nA | |||
Full | 500 |