The TS5A3160 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A3160DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
TS5A3160DCK | SC70 (6) | 2.00 mm × 1.25 mm |
Changes from D Revision (June 2015) to E Revision
Changes from C Revision (March 2012) to D Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | NO | I/O | Normally open switch port |
2 | GND | — | Ground |
3 | NC | I/O | Normally closed switch port |
4 | COM | I/O | Common switch port |
5 | V+ | — | Power supply |
6 | IN | I | Switch select. High = COM connected to NO; Low = COM connected to NC. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V+ | Supply voltage(3) | –0.5 | 6.5 | V | |
VNC
VNO VCOM |
Analog voltage(3) (4) (5) | –0.5 | V+ + 0.5 | V | |
IK | Analog port diode current | VNC, VNO, VCOM < 0 | –50 | mA | |
INC
INO ICOM |
On-state switch current | VNC, VNO, VCOM = 0 to V+ | –200 | 200 | mA |
On-state peak switch current(6) | –400 | 400 | |||
VI | Digital input voltage(3) (4) | –0.5 | 6.5 | V | |
IIK | Digital input clamp current | VI < 0 | –50 | mA | |
I+ | Continuous current through V+ | 100 | mA | ||
IGND | Continuous current through GND | –100 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI/O | Switch input/output voltage | 0 | V+ | V |
V+ | Supply voltage | 1.65 | 5.5 | V |
VI | Control input voltage | 0 | 5.5 | V |
TA | Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TS5A3160 | UNIT | ||
---|---|---|---|---|
DBV (SOT-23) | DCK (SC-70) | |||
6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 165 | 259 | °C/W |
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
VCOM, VNC, VNO | Analog signal range | 0 | V+ | V | |||||
rpeak | Peak ON resistance |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 4.5 V | 0.8 | 1.1 | Ω | |
Full | 1.5 | ||||||||
ron | ON-state resistance | VNO or VNC = 2.5 V, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 4.5 V | 0.7 | 0.9 | Ω | |
Full | 1.1 | ||||||||
Δron | ON-state resistance match between channels |
VNO or VNC = 2.5 V, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 4.5 V | 0.05 | 0.1 | Ω | |
Full | 0.1 | ||||||||
ron(flat) | ON-state resistance flatness |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 4.5 V | 0.15 | Ω | ||
VNO or VNC = 1 V, 1.5 V, 2.5 V, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 0.1 | 0.25 | |||||
Full | 0.25 | ||||||||
INC(OFF), INO(OFF) |
NC, NO OFF leakage current |
VNC or VNO = 1 V, VCOM = 4.5 V, or VNO = 4.5 V, VCOM = 1 V, |
Switch OFF, see Figure 14 |
25°C | 5.5 V | –20 | 2 | 20 | nA |
Full | –100 | 100 | |||||||
INC(PWROFF), INO(PWROFF) |
VNC or VNO = 0 to 5.5 V, VCOM = 5.5 V to 0, |
Switch OFF, see Figure 14 |
25°C | 0 V | –1 | 0.2 | 1 | μA | |
Full | –20 | 20 | |||||||
INC(ON), INO(ON) |
NC, NO ON leakage current |
VNC or VNO = 0 to V+, VCOM = Open, |
Switch ON, see Figure 15 |
25°C | 5.5 V | –20 | 2 | 20 | nA |
Full | –100 | 100 | |||||||
ICOM(PWROFF) | COM OFF leakage current |
VCOM = 0 to 5.5 V, VNC or VNO = 5.5 V to 0, |
Switch OFF, see Figure 14 |
25°C | 0 V | –1 | 0.1 | 1 | μA |
Full | –20 | 20 | |||||||
ICOM(ON) | COM ON leakage current |
VCOM = 1 V, VNC or VNO = Open, or VCOM = 4.5 V, VNC or VNO = Open, |
Switch ON, see Figure 15 |
25°C | 5.5 V | –20 | 2 | 20 | nA |
Full | –100 | 100 | |||||||
DIGITAL CONTROL INPUT (IN)(2) | |||||||||
VIH | Input logic high | Full | 2.4 | 5.5 | V | ||||
VIL | Input logic low | Full | 0 | 0.8 | V | ||||
IIH, IIL | Input leakage current | VI = 5.5 V or 0 | 25°C | 5.5 V | –2 | 0.2 | nA | ||
Full | 100 | 100 | |||||||
DYNAMIC | |||||||||
tON | Turnon time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 5 V | 2 | 3.5 | 6 | ns |
Full | 4.5 V to 5.5 V | 1 | 8 | ||||||
tOFF | Turnoff time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 5 V | 3 | 8.5 | 13 | ns |
Full | 4.5 V to 5.5 V | 2 | 15 | ||||||
tMBB | Make-before-break time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 18 |
25°C | 5 V | 2 | 7 | 12 | ns |
Full | 5 V to 5.5 V |
2 | 15 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 1 nF, see Figure 22 |
25°C | 5 V | 36.5 | pC | ||
CNC(OFF), CNO(OFF) |
NC, NO OFF capacitance |
VNC or VNO = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 5 V | 18 | pF | ||
CNC(ON), CNO(ON) |
NC, NO ON capacitance |
VNC or VNO = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 5 V | 55 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 5 V | 55 | pF | ||
CI | Digital input capacitance |
VI = V+ or GND, | See Figure 16 | 25°C | 5 V | 2 | pF | ||
BW | Bandwidth | RL = 50 Ω, Switch ON, |
See Figure 19 | 25°C | 5 V | 100 | MHz | ||
OISO | OFF isolation | RL = 50 Ω, f = 10 MHz, |
See Figure 20 | 25°C | 5 V | –64 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 1 MHz, |
See Figure 20 | 25°C | 5 V | –64 | dB | ||
THD | Total harmonic distortion | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, see Figure 23 |
25°C | 5 V | 0.004% | |||
SUPPLY | |||||||||
I+ | Positive supply current | VI = V+ or GND | 25°C | 5.5 V | 10 | 50 | nA | ||
Full | 500 |
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
VCOM, VNC, VNO | Analog signal range | 0 | V+ | V | |||||
rpeak | Peak ON resistance |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 3 V | 1.3 | 1.6 | Ω | |
Full | 2 | ||||||||
ron | ON-state resistance | VNO or VNC = 2 V, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 3 V | 1.2 | 1.5 | Ω | |
Full | 1.7 | ||||||||
Δron | ON-state resistance match between channels |
VNO or VNC = 2 V, 0.8 V, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 3 V | 0.1 | 0.15 | Ω | |
Full | 0.15 | ||||||||
ron(flat) | ON-state resistance flatness |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 3 V | 0.2 | Ω | ||
VNO or VNC = 2 V, 0.8 V, ICOM = –100 mA, |
Switch ON, see Figure 13 |
25°C | 0.15 | 0.3 | |||||
Full | 0.3 | ||||||||
INC(OFF), INO(OFF) |
NC, NO OFF leakage current |
VNC or VNO = 1 V, VCOM = 3 V, or VNC or VNO = 3 V, VCOM = 1 V, |
Switch OFF, see Figure 14 |
25°C | 3.6 V | –20 | 2 | 20 | nA |
Full | –50 | 50 | |||||||
INC(PWROFF), INO(PWROFF) |
VNC or VNO = 0 to 3.6 V, VCOM = 3.6 V to 0, |
Switch OFF, see Figure 14 |
25°C | 0 V | –1 | 0.2 | 1 | μA | |
Full | –15 | 15 | |||||||
INC(ON), INO(ON) |
NC, NO ON leakage current |
VNC or VNO = 1 V, VCOM = Open, or VNC or VNO = 3 V, VCOM = Open, |
Switch ON, see Figure 15 |
25°C | 3.6 V | –10 | 2 | 10 | nA |
Full | –20 | 20 | |||||||
ICOM(PWROFF) | COM OFF leakage current |
VCOM = 0 to 3.6 V, VNC or VNO = 3.6 V to 0, |
Switch OFF, see Figure 14 |
25°C | 0 V | –1 | 0.2 | 1 | μA |
Full | –15 | 15 | |||||||
ICOM(ON) | COM ON leakage current |
VCOM = 1 V, VNC or VNO = Open, or VCOM = 3 V, VNC or VNO = Open, |
Switch ON, see Figure 15 |
25°C | 3.6 V | –10 | 2 | 10 | nA |
Full | –20 | 20 | |||||||
DIGITAL CONTROL INPUT (IN)(2) | |||||||||
VIH | Input logic high | Full | 2 | 5.5 | V | ||||
VIL | Input logic low | Full | 0 | 0.8 | V | ||||
IIH, IIL | Input leakage current | VI = 5.5 V or 0 | 25°C | 3.6 V | –2 | 2 | nA | ||
Full | –100 | 100 | |||||||
DYNAMIC | |||||||||
tON | Turnon time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 3.3 V | 2 | 4.5 | 13 | ns |
Full | 3 V to 3.6 V |
1 | 15 | ||||||
tOFF | Turnoff time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 3.3 V | 3 | 9 | 15 | ns |
Full | 3 V to 3.6 V |
2 | 20 | ||||||
tMBB | Make-before-break time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 18 |
25°C | 3.3 V | 1 | 7 | 12 | ns |
Full | 3 V to 3.6 V |
1 | 15 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 1 nF, see Figure 22 |
25°C | 3.3 V | 20 | pC | ||
CNC(OFF), CNO(OFF) |
NC, NO OFF capacitance |
VNC or VNO = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 3.3 V | 18 | pF | ||
CNC(ON), CNO(ON) |
NC, NO ON capacitance |
VNC or VNO = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 3.3 V | 55 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 3.3 V | 55 | pF | ||
CI | Digital input capacitance |
VI = V+ or GND, | See Figure 16 | 25°C | 3.3 V | 2 | pF | ||
BW | Bandwidth | RL = 50 Ω, Switch ON, |
See Figure 19 | 25°C | 3.3 V | 100 | MHz | ||
OISO | OFF isolation | RL = 50 Ω, f = 10 MHz, |
See Figure 20 | 25°C | 3.3 V | –64 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 1 MHz, |
See Figure 20 | 25°C | 3.3 V | –64 | dB | ||
THD | Total harmonic distortion | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, see Figure 23 |
25°C | 3.3 V | 0.01% | |||
SUPPLY | |||||||||
I+ | Positive supply current | VI = V+ or GND | 25°C | 3.6 V | 10 | 30 | nA | ||
Full | 100 |
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
VCOM, VNC, VNO | Analog signal range | 0 | V+ | V | |||||
rpeak | Peak ON resistance |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –8 mA, |
Switch ON, see Figure 13 |
25°C | 2.3 V | 1.8 | 2.5 | Ω | |
Full | 2.7 | ||||||||
ron | ON-state resistance | VNO or VNC = 1.8 V, ICOM = –8 mA, |
Switch ON, see Figure 13 |
25°C | 2.3 V | 1.5 | 2 | Ω | |
Full | 2.4 | ||||||||
Δron | ON-state resistance match between channels |
VNO or VNC = 1.8 V, ICOM = –8 mA, |
Switch ON, see Figure 13 |
25°C | 2.3 V | 0.15 | 0.2 | Ω | |
Full | 0.2 | ||||||||
ron(flat) | ON-state resistance flatness |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –8 mA, |
Switch ON, see Figure 13 |
25°C | 2.3 V | 2.6 | Ω | ||
VNO or VNC = 0.8 V, 1.8 V, ICOM = –8 mA, |
Switch ON, see Figure 13 |
25°C | 0.6 | 1 | |||||
Full | 1 | ||||||||
INC(OFF), INO(OFF) |
NC, NO OFF leakage current |
VNC or VNO = 0.5 V, VCOM = 2.2 V, or VNC or VNO = 2.2 V, VCOM = 0.5 V, |
Switch OFF, see Figure 14 |
25°C | 2.3 V | –20 | 2 | 20 | nA |
Full | –50 | 50 | |||||||
INC(PWROFF), INO(PWROFF) |
VNC or VNO = 0 to 2.7 V, VCOM = 2.7 V to 0, |
Switch OFF, see Figure 14 |
25°C | 0 V | –1 | 0.1 | 1 | μA | |
Full | –10 | 10 | |||||||
INC(ON), INO(ON) |
NC, NO ON leakage current |
VNC or VNO = 0.5 V, VCOM = Open, or VNC or VNO = 2.2 V, VCOM = Open, |
Switch ON, see Figure 15 |
25°C | 2.7 V | –10 | 2 | 10 | nA |
Full | –20 | 20 | |||||||
ICOM(PWROFF) | COM OFF leakage current |
VCOM = 0 to 2.7 V, VNC or VNO = 2.7 V to 0, |
Switch OFF, see Figure 14 |
25°C | 0 V | –1 | 0.1 | 1 | μA |
Full | –10 | 10 | |||||||
ICOM(ON) | COM ON leakage current |
VCOM = 0.5 V, VNC or VNO = Open, or VCOM = 2.2 V, VNC or VNO = Open, |
Switch ON, see Figure 15 |
25°C | 2.7 V | –10 | 2 | 10 | nA |
Full | –20 | 20 | |||||||
DIGITAL CONTROL INPUT (IN)(2) | |||||||||
VIH | Input logic high | Full | 1.8 | 5.5 | V | ||||
VIL | Input logic low | Full | 0 | 0.6 | V | ||||
IIH, IIL | Input leakage current | VI = 5.5 V or 0 | 25°C | 2.7 V | –2 | 2 | nA | ||
Full | –20 | 20 | |||||||
DYNAMIC | |||||||||
tON | Turnon time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 2.5 V | 2 | 6.5 | 15 | ns |
Full | 2.3 V to 2.7 V |
1 | 17 | ||||||
tOFF | Turnoff time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 2.5 V | 3 | 11 | 18 | ns |
Full | 2.3 V to 2.7 V |
2 | 20 | ||||||
tMBB | Make-before-break time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 18 |
25°C | 2.5 V | 1 | 8 | 12 | ns |
Full | 2.3 V to 2.7 V |
1 | 15 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 1 nF, see Figure 22 |
25°C | 2.5 V | 12 | pC | ||
CNC(OFF), CNO(OFF) |
NC, NO OFF capacitance |
VNC or VNO = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 2.5 V | 18 | pF | ||
CNC(ON), CNO(ON) |
NC, NO ON capacitance |
VNC or VNO = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 2.5 V | 55 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 2.5 V | 55 | pF | ||
CI | Digital input capacitance |
VI = V+ or GND, | See Figure 16 | 25°C | 2.5 V | 2 | pF | ||
BW | Bandwidth | RL = 50 Ω, Switch ON, |
See Figure 19 | 25°C | 2.5 V | 100 | MHz | ||
OISO | OFF isolation | RL = 50 Ω, f = 10 MHz, |
See Figure 20 | 25°C | 2.5 V | –64 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 1 MHz, |
See Figure 20 | 25°C | 2.5 V | –64 | dB | ||
THD | Total harmonic distortion | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, see Figure 23 |
25°C | 2.5 V | 0.02% | |||
SUPPLY | |||||||||
I+ | Positive supply current | VI = V+ or GND | 25°C | 2.7 V | 10 | 30 | nA | ||
Full | 50 |
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
VCOM, VNC, VNO | Analog signal range | 0 | V+ | V | |||||
rpeak | Peak ON resistance |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –2 mA, |
Switch ON, see Figure 13 |
25°C | 1.65 V | 5 | Ω | ||
Full | 15 | ||||||||
ron | ON-state resistance | VNO or VNC = 1.5 V, ICOM = –2 mA, |
Switch ON, see Figure 13 |
25°C | 1.65 V | 2 | 2.5 | Ω | |
Full | 3.5 | ||||||||
Δron | ON-state resistance match between channels |
VNO or VNC = 1.5 V, ICOM = –2 mA, |
Switch ON, see Figure 13 |
25°C | 1.65 V | 0.15 | 0.4 | Ω | |
Full | 0.4 | ||||||||
ron(flat) | ON-state resistance flatness |
0 ≤ (VNO or VNC) ≤ V+, ICOM = –2 mA, |
Switch ON, see Figure 13 |
25°C | 1.65 V | 5 | Ω | ||
VNO or VNC = 0.6 V, 1.5 V, ICOM = –2 mA, |
Switch ON, see Figure 13 |
25°C | 4.5 | ||||||
Full | |||||||||
INC(OFF), INO(OFF) |
NC, NO OFF leakage current |
VNC or VNO = 0.3 V, VCOM = 1.65 V, or VNC or VNO = 1.65 V, VCOM = 0.3 V, |
Switch OFF, see Figure 14 |
25°C | 1.95 V | –5 | 2 | 5 | nA |
Full | –20 | 20 | |||||||
INC(PWROFF), INO(PWROFF) |
VNC or VNO = 0 to 1.95 V, VCOM = 1.95 V to 0, |
Switch OFF, see Figure 14 |
25°C | 0 V | –1 | 0.1 | 1 | μA | |
Full | –5 | 5 | |||||||
INC(ON), INO(ON) |
NC, NO ON leakage current |
VNC or VNO = 0.3 V, VCOM = Open, or VNC or VNO = 1.65 V, VCOM = Open, |
Switch ON, see Figure 15 |
25°C | 1.95 V | –5 | 2 | 5 | nA |
Full | –20 | 20 | |||||||
ICOM(PWROFF) | COM OFF leakage current |
VCOM = 0 to 1.95 V, VNC or VNO =1.95 V to 0, |
Switch OFF, see Figure 14 |
25°C | 0 V | –1 | 0.1 | 1 | μA |
Full | –5 | 5 | |||||||
ICOM(ON) | COM ON leakage current |
VCOM = 0.3 V, VNC or VNO = Open, or VCOM = 1.65 V, VNC or VNO = Open, |
Switch ON, see Figure 15 |
25°C | 1.95 V | –5 | 2 | 5 | nA |
Full | –20 | 20 | |||||||
DIGITAL CONTROL INPUT (IN)(2) | |||||||||
VIH | Input logic high | Full | 1.5 | 5.5 | V | ||||
VIL | Input logic low | Full | 0 | 0.6 | V | ||||
IIH, IIL | Input leakage current | VI = 5.5 V or 0 | 25°C | 1.95 V | –2 | 2 | nA | ||
Full | –20 | 20 | |||||||
DYNAMIC | |||||||||
tON | Turnon time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 1.8 V | 6 | 13 | 24 | ns |
Full | 2.3 V to 2.7 V | 5 | 27 | ||||||
tOFF | Turnoff time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 17 |
25°C | 1.8 V | 6 | 15 | 27 | ns |
Full | 2.3 V to 2.7 V | 5 | 30 | ||||||
tMBB | Make-before-break time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, see Figure 18 |
25°C | 1.8 V | 2 | 7 | 12 | ns |
Full | 2.3 V to 2.7 V | 2 | 15 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 1 nF, see Figure 22 |
25°C | 1.8 V | 5.5 | pC | ||
CNC(OFF), CNO(OFF) |
NC, NO OFF capacitance |
VNC or VNO = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 1.8 V | 18 | pF | ||
CNC(ON), CNO(ON) |
NC, NO ON capacitance |
VNC or VNO = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 1.8 V | 55 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 1.8 V | 55 | pF | ||
CI | Digital input capacitance |
VI = V+ or GND, | See Figure 16 | 25°C | 1.8 V | 2 | pF | ||
BW | Bandwidth | RL = 50 Ω, Switch ON, |
See Figure 19 | 25°C | 1.8 V | 105 | MHz | ||
OISO | OFF isolation | RL = 50 Ω, f = 10 MHz, |
See Figure 20 | 25°C | 1.8 V | –64 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 1 MHz, |
See Figure 20 | 25°C | 1.8 V | –64 | dB | ||
THD | Total harmonic distortion | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, see Figure 23 |
25°C | 1.8 V | 0.06% | |||
SUPPLY | |||||||||
I+ | Positive supply current | VI = V+ or GND | 25°C | 1.95 V | 5 | 15 | nA | ||
Full | 50 |
The TS5A3160 is a single-pole-double-throw (SPDT) solid-state analog switch. The TS5A3160, like all analog switches, is bidirectional. When powered on, each COM pin is connected to the NC pin. For this device, NC stands for normally closed and NO stands for normally open. If IN is low, COM is connected to NC. If IN is high, COM is connected to NO.
The TS5A3160 is a make-before-break switch. This means that during switching, a connection is made before the existing connection is broken. During this brief period, the NC and NO pins are connected to each other.
The low ON-state resistance, ON-state resistance matching, and charge injection in the TS5A3160 make this switch an excellent choice for analog signals that require minimal distortion. In addition, the low THD allows audio signals to be preserved more clearly as they pass through the device.
The 1.65-V to 5.5-V operation allows compatibility with more logic levels, and the bidirectional I/Os can pass analog signals from 0 V to V+ with low distortion.
Table 1 lists the functional modes for the TS5A3160.
IN | NC TO COM, COM TO NC |
NO TO COM, COM TO NO |
---|---|---|
L | ON | OFF |
H | OFF | ON |