JAJSNE5F October 2005 – December 2021 TS5A3359
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
Analog signal range | VCOM, VNO | 0 | VCC | V | |||||
Peak ON resistance | rpeak | 0 ≤ (VNO) ≤ VCC, ICOM = –100 mA, | Switch ON, See Figure 7-1 | 25°C | 3 V | 1.3 | 1.6 | Ω | |
Full | 2 | ||||||||
ON-state resistance | ron | VNO = 2 V, ICOM = –100 mA, | Switch ON, See Figure 7-1 | 25°C | 3 V | 1.2 | 1.6 | Ω | |
Full | 1.8 | ||||||||
ON-state resistance match between channels | Δron | VNO = 2 V, 0.8 V, ICOM = –100 mA, | Switch ON, See Figure 7-1 | 25°C | 3 V | 0.1 | 0.15 | Ω | |
Full | 0.15 | ||||||||
ON-state resistance flatness | ron(flat) | 0 ≤ (VNO) ≤ VCC, ICOM = –100 mA, | Switch ON, See Figure 7-1 | 25°C | 3 V | 0.2 | Ω | ||
VNO = 2 V, 0.8 V, ICOM = –100 mA, | Switch ON, See Figure 7-1 | 25°C | 0.2 | 0.35 | |||||
Full | 0.35 | ||||||||
NO OFF leakage current | INO(OFF) | VNO = 1 V or 3 V, VCOM = 1 V to 3 V, | Switch OFF, See Figure 7-2 | 25°C | 3.6 V | –15 | 3 | 15 | nA |
Full | –30 | 30 | |||||||
INO(PWROFF) | VNO = 0 to 3.6 V, VCOM = 3.6 V to 0, | Switch OFF, See Figure 7-2 | 25°C | 0 V | –1 | 0.2 | 1 | μA | |
Full | –10 | 10 | |||||||
NO ON leakage current | INO(ON) | VNO = 1 V or 3 V, VCOM = Open, | Switch ON, See Figure 7-2 | 25°C | 3.6 V | –15 | 3 | 15 | nA |
Full | –40 | 40 | |||||||
COM OFF leakage current | ICOM(OFF) | VNO = 0 V to 3.6 V, VCOM = 1 V or VNO = 3.6 V to 0, VCOM = 3 V, | Switch OFF, See Figure 7-2 | 25°C | 3.6 V | –15 | 3 | 15 | nA |
Full | –75 | 75 | |||||||
ICOM(PWROFF) | VCOM = 0 to 3.6 V, VNO = 3.6 V to 0, | Switch OFF, See Figure 7-2 | 25°C | 0 V | –1 | 0.2 | 1 | μA | |
Full | –20 | 20 | |||||||
COM ON leakage current | ICOM(ON) | VNO = Open, VCOM = 1 V or 3 V, | Switch ON, See Figure 7-2 | 25°C | 3.6 V | –15 | 4 | 15 | nA |
Full | –40 | 40 | |||||||
DIGITAL CONTROL INPUTS (IN1, IN2)(2) | |||||||||
Input logic high | VIH | Full | 2 | 5.5 | V | ||||
Input logic low | VIL | Full | 0 | 0.8 | V | ||||
Input leakage current | IIH, IIL | VI = 5.5 V or 0 | 25°C | 3.6 V | –2 | 2 | nA | ||
Full | –20 | 20 | |||||||
DYNAMIC | |||||||||
Turnon time | tON | VCOM = VCC, RL = 50 Ω, | CL = 35 pF, See Figure 7-5 | 25°C | 3.3 V | 1 | 16 | 30.5 | ns |
Full | 3 V to 3.6 V | 1 | 34 | ||||||
Turnoff time | tOFF | VCOM = VCC, RL = 50 Ω, | CL = 35 pF, See Figure 7-5 | 25°C | 3.3 V | 1 | 6 | 11.5 | ns |
Full | 3 V to 3.6 V | 1 | 12.5 | ||||||
Break-before- make time | tBBM | VNO = VCC, RL = 50 Ω, | CL = 35 pF, See Figure 7-6 | 25°C | 3.3 V | 0.5 | 13 | 26 | ns |
Full | 3 V to 3.6 V | 0.5 | 30 | ||||||
Charge injection | QC | VGEN = 0, RGEN = 0, | CL = 1 nF, See Figure 7-10 | 25°C | 3.3 V | 12 | pC | ||
NO OFF capacitance | CNO(OFF) | VNO = VCC or GND, Switch OFF, | See Figure 7-4 | 25°C | 3.3 V | 18 | pF | ||
COM OFF capacitance | CCOM(OFF) | VCOM = VCC or GND, Switch OFF, | See Figure 7-4 | 25°C | 3.3 V | 55 | pF | ||
NO ON capacitance | CNO(ON) | VNO = VCC or GND, Switch ON, | See Figure 7-4 | 25°C | 3.3 V | 78 | pF | ||
COM ON capacitance | CCOM(ON) | VCOM = VCC or GND, Switch ON, | See Figure 7-4 | 25°C | 3.3 V | 78 | pF | ||
Digital input capacitance | CI | VI = VCC or GND, | See Figure 7-4 | 25°C | 3.3 V | 2.5 | pF | ||
Bandwidth | BW | RL = 50 Ω, Switch ON, | See Figure 7-7 | 25°C | 3.3 V | 73 | MHz | ||
OFF isolation | OISO | RL = 50 Ω, f = 1 MHz, | Switch OFF, See Figure 7-8 | 25°C | 3.3 V | –64 | dB | ||
Crosstalk | XTALK | RL = 50 Ω, f = 1 MHz, | Switch ON, See Figure 7-9 | 25°C | 3.3 V | –64 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω, CL = 50 pF, | f = 20 Hz to 20 kHz, See Figure 7-11 | 25°C | 3.3 V | 0.01% | |||
SUPPLY | |||||||||
Positive supply current | ICC | VI = VCC or GND, | Switch ON or OFF | 25°C | 3.6 V | 2 | 20 | nA | |
Full | 350 |