SCDS203B DECEMBER 2005 – March 2019 TS5A63157
PRODUCTION DATA.
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
Analog signal range | VCOM, VNO,
VNC |
0 | V+ | V | |||||
Voltage undershoot | VIKU | 0 mA ≥ (INC, INO, or ICOM) ≥ –50 mA | 2.7 V | V | |||||
Peak ON-state resistance | rpeak | 0 ≤ (VNO or VNC) ≤ V+,
ICOM = –8 mA, |
Switch ON,
See Figure 13 |
25°C | 2.3 V | 9.2 | 30 | Ω | |
Full | 35 | ||||||||
ON-state resistance | ron | VNO or VNC = 0,
ICOM = 8 mA |
Switch ON,
See Figure 13 |
25°C | 2.3 V | 5.4 | 8.5 | Ω | |
Full | 12 | ||||||||
VNO or VNC = 2.3 V,
ICOM = –8 mA |
25°C | 8.6 | 15.5 | ||||||
Full | 25 | ||||||||
ON-state resistance match between channels | Δron | VNO or VNC = 1.6 V,
ICOM = –8 mA, |
Switch ON,
See Figure 13 |
25°C | 2.3 V | 0.05 | 0.3 | Ω | |
Full | 0.5 | ||||||||
ON-state resistance flatness | ron(flat) | 0 ≤ (VNO or VNC) ≤ V+,
ICOM = –8 mA, |
Switch ON,
See Figure 13 |
25°C | 2.3 V | 5 | 9 | Ω | |
Full | 15 | ||||||||
NC, NO
OFF leakage current |
INC(OFF),
INO(OFF) |
VNC or VNO = 0 to V+,
VCOM = V+ to 0, |
Switch OFF,
See Figure 14 |
25°C | 2.7 V | 0 | 0.03 | μA | |
Full | 0.05 | ||||||||
INC(PWROFF),
INOPWROFF) |
VNC or VNO = 0 to 2.7 V,
VCOM = 2.7 V to 0, |
Switch OFF,
See Figure 14 |
25°C | 0 | 0.15 | 0.50 | |||
Full | 0.75 | ||||||||
COM
OFF leakage current |
ICOM(PWROFF) | VCOM = 0 to 2.7 V,
VNC or VNO = 2.7 V to 0, |
Switch ON,
See Figure 14 |
25°C | 0 | 0.2 | 0.5 | μA | |
Full | 1 | ||||||||
NC, NO
ON leakage current |
INC(ON),
INO(ON) |
VNC or VNO = 0 to V+,
VCOM = Open, |
Switch ON,
See Figure 15 |
25°C | 2.7 V | 0.001 | 0.01 | μA | |
Full | 0.02 | ||||||||
COM
ON leakage current |
ICOM(ON) | VNC or VNO = Open,
VCOM = 0 to V+, |
Switch ON,
See Figure 15 |
25°C | 2.7 V | 0.003 | 0.03 | μA | |
Full | 0.05 | ||||||||
Digital Control Input (IN) | |||||||||
Input logic high | VIH | Full | V+
× 0.75 |
5.5 | V | ||||
Input logic low | VIL | Full | 0 | V+
× 0.25 |
V | ||||
Input leakage current | IIH, IIL | VI = 5.5 V or 0 | 25°C | 2.7 V | 0.005 | 0.01 | μA | ||
Full | 0.02 | ||||||||
Dynamic | |||||||||
Turn-on time | tON | VCOM = V+ or GND,
RL = 500 Ω, |
CL = 50 pF,
See Figure 17 |
25°C | 2.5 V | 3 | 5.8 | 9.6 | ns |
Full | 2.3 V to
2.7 V |
3 | 12 | ||||||
Turn-off time | tOFF | VCOM = V+ or GND,
RL = 500 Ω, |
CL = 50 pF,
See Figure 17 |
25°C | 2.5 V | 1.5 | 4.5 | 7.3 | ns |
Full | 2.3 V to
2.7 V |
1.5 | 7.5 | ||||||
Output voltage during undershoot | VOUTU | See Figure 18 | 2.5 | VOH
– 0.3 |
V | ||||
Output voltage during overshoot | VOUTO | See Figure 18 | VOL
+ 0.3 |
2 | V | ||||
Break-before-make time | tBBM | VNC = VNO = V+/2,
RL = 50 Ω, |
CL = 50 pF,
See Figure 19 |
25°C | 2.5 V | 0.5 | 10 | 25 | ns |
Full | 2.3 V to
2.7 V |
0.5 | 28.5 | ||||||
Charge injection | QC | VGEN = 0,
RGEN = 0, |
CL = 0.1 nF,
See Figure 23 |
25°C | 2.5 V | –8 | pC | ||
NC, NO
OFF capacitance |
CNC(OFF),
CNO(OFF) |
VNC or VNO = V+ or GND,
Switch OFF, |
See Figure 16 | 25°C | 2.5 V | 5 | pF | ||
NC, NO
ON capacitance |
CNC(ON),
CNO(ON) |
VNC or VNO = V+ or GND,
Switch ON, |
See Figure 16 | 25°C | 2.5 V | 15 | pF | ||
COM
ON capacitance |
CCOM(ON) | VCOM = V+ or GND,
Switch ON, |
See Figure 16 | 25°C | 2.5 V | 15 | pF | ||
Digital input capacitance | CI | VI = V+ or GND, | See Figure 16 | 25°C | 2.5 V | 2.5 | pF | ||
Bandwidth | BW | RL = 50 Ω,
Switch ON, |
See Figure 20 | 25°C | 2.5 V | 367 | MHz | ||
OFF isolation | OISO | RL = 50 Ω,
f = 10 MHz, |
Switch OFF,
See Figure 21 |
25°C | 2.5 V | –60 | dB | ||
Crosstalk | XTALK | RL = 50 Ω,
f = 10 MHz, |
Switch ON,
SeeFigure 22 |
25°C | 2.5 V | –60 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω,
CL = 50 pF, |
f = 20 Hz to 20 kHz,
See Figure 24 |
25°C | 2.5 V | 0.15% | |||
Supply | |||||||||
Positive supply current | I+ | VI = V+ or GND, | Switch ON or OFF | 25°C | 2.7 V | 0.05 | 0.1 | nA | |
Full | 0.5 |