JAJSEK0B January 2018 – July 2018 TS5MP645
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Design requirements of the MIPI standard being used must be followed. Supply pin decoupling capacitors of 2.2 µF and 100 nF are recommended for best performance. The TS5MP645 has internal 6-MΩ pulldown resistors on SEL and OE. The pulldown on these pins ensure that the digital remains in a non-floating state during system power-up to prevent shoot through current spikes and an unknown switch status. By default the switch will power up enabled and with the A path selected until driven externally by the processor.